Datasheet
- 12-Bit, Ultralow Glitch, Voltage Output Digital-to-Analog Converter (Rev. E)
(PDF , 1228 KB) 13 Apr 2007 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Call Local Sales Office | | DAC7551IDRNR | ACTIVE | -40 to 105 | 1.40 | 1ku | USON (DRN) | 12 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC7551IDRNRG4 | ACTIVE | -40 to 105 | 1.40 | 1ku | USON (DRN) | 12 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Call Local Sales Office | | DAC7551IDRNT | ACTIVE | -40 to 105 | 1.65 | 1ku | USON (DRN) | 12 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | | DAC7551IDRNTG4 | ACTIVE | -40 to 105 | 1.65 | 1ku | USON (DRN) | 12 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC8551 | 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 16-bit equivalent device |
| DAC8550 | 16-Bit, Ultralow Glitch Voltage Output DAC | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 16-bit equivalent device |
| TLV5616 | 12-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/Power Consump., Voltage O/P Range=2x VRef. | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| DAC8531 | Low Power, Rail-to-Rail Output, 16-Bit, Serial Input Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 16-bit equivalent device |
| DAC8501 | Multiplying, Low-Power, Rail-to-Rail Output, 16-Bit Serial Input Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 16-bit equivalent device |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1228 | 13 Apr 2007 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,918 | |||
| 106 | 02 Oct 2000 | 1,354 | |||
| 95 | 02 Oct 2000 | 2,393 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC7551 IBIS Model | IBIS Model | ZIP | 52 KB | 28 Jul 2010 | 70 views |
Software (1)
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 950 views, 05 May 2008 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 