DAC7574
(ACTIVE) 12-Bit Quad Voltage Output Digital-to-Analog Converter w/ I2C Interface

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
DAC7574IDGS ACTIVE -40 to 105 4.80 | 1ku VSSOP (DGS) | 10 View 80 | TUBE >5K 1k quantity lead time: In stock
Not Available
DAC7574IDGSG4 ACTIVE -40 to 105 4.80 | 1ku VSSOP (DGS) | 10 View 80 | TUBE 93 Typical lead time for 1k quantity: 4 to 8 weeks
DAC7574IDGSR ACTIVE -40 to 105 4.00 | 1ku VSSOP (DGS) | 10 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor DAC7574IDGSRG4 ACTIVE -40 to 105 4.00 | 1ku VSSOP (DGS) | 10 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
DAC5574   8-bit, Quad, Digital-to-Analog Converter with I2C interface   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    8-bit equivalent device  
DAC6574   10-bit, Quad, Digital-to-Analog Converter with I2C interface   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  10-bit equivalent device  
DAC8574   Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    16-bit equivalent device with higher power consumption  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    SERIES VOLTAGE REFERENCE  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    OPERATIONAL AMPLIFIER  
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING    VOLTAGE TO CURRENT TRANSMITTER  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1317 07 Nov 2002

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 437 05 Feb 2004 593

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
DAC7574 IBIS Model IBIS Model ZIP 56 KB 23 Sep 2010 45 views

Design Kits & Evaluation Modules (1)

Name Part# Type
DAC7574 Evaluation Module DAC7574EVM Evaluation Modules & Boards

Software (1)

Name Part# Type
DXP DAC Exerciser Program DXP Software

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here