Datasheet
- 12-Bit, Voltage Output Digital-To-Analog Converter
(PDF , 756 KB) 27 Sep 2000 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DAC7613E | ACTIVE | -40 to 85 | 3.00 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | DAC7613E/1K | ACTIVE | -40 to 85 | 2.50 | 1ku | SSOP (DB) | 24 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC7613E/1KG4 | ACTIVE | -40 to 85 | 2.50 | 1ku | SSOP (DB) | 24 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | DAC7613EB | ACTIVE | -40 to 85 | 3.40 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | DAC7613EB/1K | ACTIVE | -40 to 85 | 2.90 | 1ku | SSOP (DB) | 24 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC7613EB/1KG4 | ACTIVE | -40 to 85 | 2.90 | 1ku | SSOP (DB) | 24 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC7613EBG4 | ACTIVE | -40 to 85 | 3.40 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | DAC7613EG4 | ACTIVE | -40 to 85 | 3.00 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | 180 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC7624 | 12-Bit Quad Voltage Output Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 4-channel equivalent device |
| DAC7625 | 12-Bit Quad Voltage Output Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 4-channel equivalent device |
| DAC813 | Microprocessor-Compatible 12-Bit D/A Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Equivalent device. Has an internal reference and higher power consumption |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 756 | 27 Sep 2000 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,848 | |||
| 106 | 02 Oct 2000 | 1,348 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 