DAC7615
(ACTIVE) Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Replaced By Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
DAC7615E ACTIVE   -40 to 85 8.05 | 1ku SSOP (DB) | 20 View 70 | TUBE 296 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
DAC7615E/1K ACTIVE   -40 to 85 6.70 | 1ku SSOP (DB) | 20 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor DAC7615E/1KG4 ACTIVE   -40 to 85 6.70 | 1ku SSOP (DB) | 20 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
DAC7615EB ACTIVE   -40 to 85 8.55 | 1ku SSOP (DB) | 20 View 70 | TUBE 1 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
DAC7615EB/1K ACTIVE   -40 to 85 7.20 | 1ku SSOP (DB) | 20 View 1000 | LARGE T&R 640 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC7615EB/1KG4 ACTIVE   -40 to 85 7.20 | 1ku SSOP (DB) | 20 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC7615EBG4 ACTIVE   -40 to 85 8.55 | 1ku SSOP (DB) | 20 View 70 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
DAC7615EG4 ACTIVE   -40 to 85 8.05 | 1ku SSOP (DB) | 20 View 70 | TUBE 142 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
DAC7615P NRND DAC7615E -40 to 85 14.65 | 1ku PDIP (N) | 16 View 25 | TUBE >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
DAC7615PB NRND DAC7615EB -40 to 85 15.35 | 1ku PDIP (N) | 16 View 25 | TUBE >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available DAC7615PBG4 NRND   -40 to 85 15.35 | 1ku PDIP (N) | 16 View 25 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available DAC7615PG4 NRND   -40 to 85 14.65 | 1ku PDIP (N) | 16 View 25 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
DAC7615U ACTIVE   -40 to 85 8.05 | 1ku SOIC (DW) | 16 View 40 | TUBE >5K 1k quantity lead time: In stock
Not Available
DAC7615U/1K ACTIVE   -40 to 85 6.70 | 1ku SOIC (DW) | 16 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor DAC7615U/1KG4 ACTIVE   -40 to 85 6.70 | 1ku SOIC (DW) | 16 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
DAC7615UB ACTIVE   -40 to 85 8.55 | 1ku SOIC (DW) | 16 View 40 | TUBE 385 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC7615UB/1K ACTIVE   -40 to 85 7.20 | 1ku SOIC (DW) | 16 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC7615UB/1KG4 ACTIVE   -40 to 85 7.20 | 1ku SOIC (DW) | 16 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
DAC7615UBG4 ACTIVE   -40 to 85 8.55 | 1ku SOIC (DW) | 16 View 40 | TUBE 92 Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
DAC7615UG4 ACTIVE   -40 to 85 8.05 | 1ku SOIC (DW) | 16 View 40 | TUBE 30 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
DAC7714   Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
DAC7715   Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
DAC7734   16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    16-bit equivalent device  
DAC8814   16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    16-bit equivalent device with lower settling time and current output  
DAC7744   16-Bit, Quad Voltage Output Digital-to-Analog Converter   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  16-bit equivalent device. Has a parallel output interface  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    SERIES VOLTAGE REFERENCE  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    OPERATIONAL AMPLIFIER  
OPA277   High Precision Operational Amplifiers   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    OPERATIONAL AMPLIFIER  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 499 27 Sep 2000

Application Notes (3)

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 6259 11 Jul 2013 20,277



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors.
On-Line Training   On Demand  
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Click Here