Datasheet
- Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter
(PDF , 600 KB) 27 Sep 2000 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact TI Distributor or Sales Office | | DAC7631E | ACTIVE | -40 to 85 | 7.15 | 1ku | SSOP (DB) | 20 | View | 70 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | | DAC7631E/1K | ACTIVE | -40 to 85 | 5.95 | 1ku | SSOP (DB) | 20 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC7631E/1KG4 | ACTIVE | -40 to 85 | 5.95 | 1ku | SSOP (DB) | 20 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | DAC7631EB | ACTIVE | -40 to 85 | 8.10 | 1ku | SSOP (DB) | 20 | View | 70 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC7631EB/1K | ACTIVE | -40 to 85 | 6.90 | 1ku | SSOP (DB) | 20 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC7631EB/1KG4 | ACTIVE | -40 to 85 | 6.90 | 1ku | SSOP (DB) | 20 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | Contact Distributor | DAC7631EBG4 | ACTIVE | -40 to 85 | 8.10 | 1ku | SSOP (DB) | 20 | View | 70 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | DAC7631EG4 | ACTIVE | -40 to 85 | 7.15 | 1ku | SSOP (DB) | 20 | View | 70 | TUBE | 52 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC8580 | 16-Bit, High Speed, Low Noise, Voltage Output, Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Equivalent device with lower settling time and higher power consumption |
| DAC8581 | 16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Equivalent device with lower settling time and higher power consumption |
| DAC7734 | 16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 4-channel equivalent device with larger power consumption |
| DAC714 | 16-Bit Digital-to-Analog Converter with Serial Data Interface | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Equivalent device working off internal reference only and has higher power consumption |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 600 | 27 Sep 2000 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 314 | 24 Nov 2004 | 336 | |||
| 1310 | 24 May 2004 | 11,848 | |||
| 106 | 02 Oct 2000 | 1,348 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DAC7631EVM Evaluation Module | DAC7631EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 