Datasheet
- 16-Bit, Quad Voltage Output Digital-to-Analog Converter (Rev. B)
(PDF , 752 KB) 13 Dec 2005 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact TI Distributor or Sales Office | | DAC7634E | ACTIVE | -40 to 85 | 21.95 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC7634E/1K | ACTIVE | -40 to 85 | 19.95 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC7634E/1KG4 | ACTIVE | -40 to 85 | 19.95 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | DAC7634EB | ACTIVE | -40 to 85 | 25.15 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | 299 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC7634EB/1K | ACTIVE | -40 to 85 | 23.15 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC7634EB/1KG4 | ACTIVE | -40 to 85 | 23.15 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | Contact Distributor | DAC7634EBG4 | ACTIVE | -40 to 85 | 25.15 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | Contact Distributor | DAC7634EG4 | ACTIVE | -40 to 85 | 21.95 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC7734 | 16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Equivalent device with better performance and higher power consumption |
| DAC7654 | 16 Bit, Quad Voltage Output Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Equivalent device works off an internal reference only |
| DAC8812 | 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 2-channel equivalent device with lower settling time and current output |
| DAC8814 | 16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Equivalent device with lower settling time and current output |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 752 | 13 Dec 2005 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,848 | |||
| 106 | 02 Oct 2000 | 1,348 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 