Datasheet
- 16-Bit, Voltage Output Digital-to-Analog Converter
(PDF , 1199 KB) 27 Sep 2000 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DAC7641Y/250 | ACTIVE | -40 to 85 | 9.10 | 1ku | TQFP (PBS) | 32 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | Contact Distributor | DAC7641Y/250G4 | ACTIVE | -40 to 85 | 9.10 | 1ku | TQFP (PBS) | 32 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | DAC7641YB/250 | ACTIVE | -40 to 85 | 10.35 | 1ku | TQFP (PBS) | 32 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | Contact Distributor | DAC7641YB/250G4 | ACTIVE | -40 to 85 | 10.35 | 1ku | TQFP (PBS) | 32 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC7741 | 16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Equivalent device with lower settling time and internal reference |
| DAC7742 | 16-Bit, Single Channel, Parallel Interface with Internal Reference | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Equivalent device with lower settling time and internal reference |
| DAC8820 | 16-Bit, Parallel Input Multiplying DAC | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Equivalent device with lower settling time and current output |
| DAC712 | 16-Bit Digital-to-Converter With 16-Bit Bus Interface | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Equivalent device and works only off the internal reference |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1199 | 27 Sep 2000 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,822 | |||
| 106 | 02 Oct 2000 | 1,351 | |||
| 95 | 02 Oct 2000 | 2,388 | |||
| 385 | 02 Oct 2000 | 2,675 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 