DAC7716
(ACTIVE) Quad 12-Bit High Accuracy +/-16.5 V Output Serial Input Digital-To-Analog Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
DAC7716SPFB ACTIVE -40 to 105 10.20 | 1ku TQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1) 444 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC7716SPFBR ACTIVE -40 to 105 8.20 | 1ku TQFP (PFB) | 48 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
DAC7716SRHAR ACTIVE -40 to 105 8.20 | 1ku VQFN (RHA) | 40 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
DAC7716SRHAT ACTIVE -40 to 105 9.70 | 1ku VQFN (RHA) | 40 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
DAC8734   16-bit Quad High Accuracy +/-16.5V output Digital-to-Analog Converter   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    16 bit equivalent  
DAC8234   Quad 14-Bit High Accuracy +/-16.5 V Output Serial Input Digital-To-Analog Converter   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    14 bit equivalent  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    
TPS7A3001   Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  
REF3220   2.048 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    
TPS7A4901   Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  
REF3225   2.5V 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    
REF5030   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1547 01 Sep 2009

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 1133 14 Oct 2009 178

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 3482 24 May 2012 4,275

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
DAC7716 IBIS Model IBIS Model ZIP 88 KB 23 Sep 2010 43 views

Design Kits & Evaluation Modules (1)

Name Part# Type
DAC7716 Evaluation Module DAC7716EVM Evaluation Modules & Boards

Software (1)

Name Part# Type
DXP DAC Exerciser Program DXP Software

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here