Datasheet
- 16-Bit, Voltage Output, Serial Input Digital-To-Analog Converter (Rev. B)
(PDF , 709 KB) 07 Nov 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DAC7731E | ACTIVE | -40 to 85 | 10.33 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC7731E/1K | ACTIVE | -40 to 85 | 8.61 | 1ku | SSOP (DB) | 24 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | DAC7731E/1KG4 | ACTIVE | -40 to 85 | 8.61 | 1ku | SSOP (DB) | 24 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DAC7731EB | ACTIVE | -40 to 85 | 11.99 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | DAC7731EB/1K | ACTIVE | -40 to 85 | 9.99 | 1ku | SSOP (DB) | 24 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC7731EB/1KG4 | ACTIVE | -40 to 85 | 9.99 | 1ku | SSOP (DB) | 24 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | DAC7731EBG4 | ACTIVE | -40 to 85 | 11.99 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | DAC7731EC | ACTIVE | -40 to 85 | 13.11 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC7731EC/1K | ACTIVE | -40 to 85 | 11.11 | 1ku | SSOP (DB) | 24 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC7731EC/1KG4 | ACTIVE | -40 to 85 | 11.11 | 1ku | SSOP (DB) | 24 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | DAC7731ECG4 | ACTIVE | -40 to 85 | 13.11 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | 25 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | DAC7731EG4 | ACTIVE | -40 to 85 | 10.33 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | 30 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC8580 | 16-Bit, High Speed, Low Noise, Voltage Output, Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Has a lower settling time and no internal reference |
| DAC8581 | 16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Has a lower settling time and no internal reference |
| DAC8801 | 14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 14-bit device with lower settling time and no internal reference. Provides current output |
| DAC7811 | 12-Bit, Serial Input, Multiplying Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 12-bit device with lower settling time and no internal reference. Provides current output |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| OPA277 | High Precision Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 709 | 07 Nov 2007 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,848 | |||
| 98 | 31 Dec 2002 | 481 | |||
| 106 | 02 Oct 2000 | 1,348 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC7731 IBIS Model | IBIS Model | ZIP | 16 KB | 16 Dec 2011 | 51 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| 5-6K Interface Evaluation Module | 5-6KINTERFACE | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 