Datasheet
- 16-Bit, Voltage Output Digital-To-Analog Converter (Rev. B)
(PDF , 746 KB) 07 Aug 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact TI Distributor or Sales Office | | DAC7741Y/250 | ACTIVE | -40 to 85 | 10.00 | 1ku | LQFP (PT) | 48 | View | 250 | SMALL T&R | 738 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | DAC7741Y/2K | ACTIVE | -40 to 85 | 8.75 | 1ku | LQFP (PT) | 48 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | DAC7741YB/250 | ACTIVE | -40 to 85 | 11.25 | 1ku | LQFP (PT) | 48 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | Contact Distributor | DAC7741YB/250G4 | ACTIVE | -40 to 85 | 11.25 | 1ku | LQFP (PT) | 48 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | DAC7741YC/250 | ACTIVE | -40 to 85 | 12.80 | 1ku | LQFP (PT) | 48 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | Contact Distributor | DAC7741YC/250G4 | ACTIVE | -40 to 85 | 12.80 | 1ku | LQFP (PT) | 48 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Not Available | DAC7741YC/2K | | -40 to 85 | Contact Distributor | LQFP (PT) | 48 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | DAC7741YC/2KG4 | | -40 to 85 | Contact Distributor | LQFP (PT) | 48 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | DAC7741YL/250 | ACTIVE | 0 to 70 | 9.55 | 1ku | LQFP (PT) | 48 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC7741YL/250G4 | ACTIVE | 0 to 70 | 9.55 | 1ku | LQFP (PT) | 48 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Not Available | DAC7741YL/2K | | 0 to 70 | Contact Distributor | LQFP (PT) | 48 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | DAC7741YL/2KG4 | | 0 to 70 | Contact Distributor | LQFP (PT) | 48 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC7541 | Low Cost 12-Bit CMOS Four-Quadrant Multiplying D/A Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 12-bit device with lower settling time and no internal reference. Provides current output. |
| DAC7545 | CMOS 12-Bit Multiplying D/A Converter, Microprocessor Compatible | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 12-bit device with lower settling time and no internal reference. Provides current output. |
| DAC8806 | 14-Bit, Single Channel, Parallel Interface, Multiplying Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 14-bit equivalent device with larger settling time and no internal reference. Provides current output. |
| DAC7821 | 12-bit, Parallel Input, Multiplying DAC | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 12-bit device with lower settling time and no internal reference. Provides current output. |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| OPA277 | High Precision Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 746 | 07 Aug 2007 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 12,271 | |||
| 106 | 02 Oct 2000 | 1,421 | |||
| 95 | 02 Oct 2000 | 2,491 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 823 | 25 May 2005 | 377 | |||
| 307 | 08 Oct 2002 | 377 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC7741 IBIS Model | IBIS Model | ZIP | 15 KB | 30 Nov 2011 | 77 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DAC7741 Evaluation Module | DAC7741EVM | Evaluation Modules & Boards |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 