Datasheet
- DAC7800, 7801, 7802: Dual Monolithic CMOS 12-Bit Multiplying D/A Converter (Rev. B)
(PDF , 1053 KB) 17 Feb 2004 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DAC7800KP | NRND | DAC7800KU | -40 to 85 | 21.00 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | 48 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | DAC7800KPG4 | NRND | -40 to 85 | 21.00 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DAC7800KU | ACTIVE | -40 to 85 | 15.55 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | 251 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC7800KU/1K | ACTIVE | -40 to 85 | 13.55 | 1ku | SOIC (DW) | 16 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC7800KU/1KG4 | ACTIVE | -40 to 85 | 13.55 | 1ku | SOIC (DW) | 16 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | DAC7800KUG4 | ACTIVE | -40 to 85 | 15.55 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | 25 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | DAC7800LP | NRND | DAC7800KU | -40 to 85 | 27.75 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | 98 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | DAC7800LPG4 | NRND | DAC7800KUG4 | -40 to 85 | 27.75 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DAC7800LU | NRND | DAC7800KU | -40 to 85 | 26.45 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | 65 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | DAC7800LU/1K | | DAC7800KU/1K | -40 to 85 | Contact Distributor | SOIC (DW) | 16 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | DAC7800LUG4 | NRND | DAC7800KUG4 | -40 to 85 | 26.45 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC7615 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 4-channel device with larger settling time and voltage output |
| DAC7616 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 4-channel device with larger settling time and voltage output |
| DAC8802 | 14-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 14-bit equivalent device |
| DAC8812 | 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 16-bit equivalent device |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1053 | 17 Feb 2004 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,904 | |||
| 106 | 02 Oct 2000 | 1,357 | |||
| 95 | 02 Oct 2000 | 2,388 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 