DAC7801
(ACTIVE) Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Replaced By Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
DAC7801KP NRND DAC7801KU -40 to 85 33.05 | 1ku PDIP (NT) | 24 View 15 | TUBE 66 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available DAC7801KPG4 NRND   -40 to 85 33.05 | 1ku PDIP (NT) | 24 View 15 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
DAC7801KU ACTIVE   -40 to 85 24.45 | 1ku SOIC (DW) | 24 View 25 | TUBE 748 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
DAC7801KU/1K ACTIVE   -40 to 85 22.45 | 1ku SOIC (DW) | 24 View 1000 | LARGE T&R 96 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor DAC7801KU/1KG4 ACTIVE   -40 to 85 22.45 | 1ku SOIC (DW) | 24 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
DAC7801KUG4 ACTIVE   -40 to 85 24.45 | 1ku SOIC (DW) | 24 View 25 | TUBE 5 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
DAC7801LP NRND DAC7800LU -40 to 85 41.20 | 1ku PDIP (NT) | 24 View 15 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available DAC7801LPG4 NRND   -40 to 85 41.20 | 1ku PDIP (NT) | 24 View 15 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
DAC7801LU ACTIVE   -40 to 85 29.05 | 1ku SOIC (DW) | 24 View 25 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Not Available DAC7801LU/1K OBSOLETE   -40 to 85 Contact Distributor SOIC (DW) | 24     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available DAC7801LU/1KG4 OBSOLETE   -40 to 85 Contact Distributor SOIC (DW) | 24     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office Contact Distributor DAC7801LUG4 ACTIVE   -40 to 85 29.05 | 1ku SOIC (DW) | 24 View 25 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
DAC7545   CMOS 12-Bit Multiplying D/A Converter, Microprocessor Compatible   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
DAC811   12-bit Digital-to-Analog Converter w/Parallel Interface   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    Equivalent device works off an internal reference only  
DAC8805   14-Bit, Dual Channel, Parallel Interface, Multiplying Digital-to-Analog Converter   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    14-bit equivalent device  
DAC8822   16-bit Dual parallel interface High Accuracy Multiplying DAC   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    16-bit equivalent device  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    SERIES VOLTAGE REFERENCE  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    OPERATIONAL AMPLIFIER  
OPA277   High Precision Operational Amplifiers   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    OPERATIONAL AMPLIFIER  

Technical Documents

Datasheet (1)

Application Notes (3)



TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here