Datasheet
- 12-Bit, Serial Input, Multiplying Digital-to-Analog Converter (Rev. C)
(PDF , 1660 KB) 06 Jul 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DAC7811IDGS | ACTIVE | -40 to 125 | 3.10 | 1ku | VSSOP (DGS) | 10 | View | 80 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | | DAC7811IDGSG4 | ACTIVE | -40 to 125 | 3.10 | 1ku | VSSOP (DGS) | 10 | View | 80 | TUBE | 30 | Typical lead time for 1k quantity: 4 to 8 weeks | Call Local Sales Office | | DAC7811IDGSR | ACTIVE | -40 to 125 | 2.55 | 1ku | VSSOP (DGS) | 10 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | DAC7811IDGSRG4 | ACTIVE | -40 to 125 | 2.55 | 1ku | VSSOP (DGS) | 10 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Call Local Sales Office | | DAC7811IDGST | ACTIVE | -40 to 125 | 2.95 | 1ku | VSSOP (DGS) | 10 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | DAC7811IDGSTG4 | ACTIVE | -40 to 125 | 2.95 | 1ku | VSSOP (DGS) | 10 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC7613 | 12-Bit, Voltage Output Digital-To-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Equivalent device with larger settling time and a parallel voltage output interface |
| DAC813 | Microprocessor-Compatible 12-Bit D/A Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Equivalent device with larger settling time, onboard reference and a parallel voltage output interface |
| DAC8871 | 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 16-bit device with larger settling time, voltage output interface and 0.015mW (typ) power consumption |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1660 | 06 Jul 2007 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 28 Nov 2007 | 216 | |||
| 1310 | 24 May 2004 | 11,848 | |||
| 106 | 02 Oct 2000 | 1,348 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DAC7811EVM Evaluation Module | DAC7811EVM | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| DXP DAC Exerciser Program | DXP | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 