DAC813
(ACTIVE) Microprocessor-Compatible 12-Bit D/A Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Replaced By Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact TI Distributor or Sales Office
DAC813AU ACTIVE   -40 to 85 15.23 | 1ku SOIC (DW) | 28 View 20 | TUBE 221 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC813AU/1K ACTIVE   -40 to 85 13.23 | 1ku SOIC (DW) | 28 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
DAC813AU/1KG4 ACTIVE   -40 to 85 13.23 | 1ku SOIC (DW) | 28 View 1000 | LARGE T&R 800 Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office Contact Distributor DAC813AUG4 ACTIVE   -40 to 85 15.23 | 1ku SOIC (DW) | 28 View 20 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
DAC813JP NRND DAC813JU 0 to 70 22.20 | 1ku PDIP (NT) | 28 View 13 | TUBE 318 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available DAC813JPG4 NRND   0 to 70 22.20 | 1ku PDIP (NT) | 28 View 13 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
DAC813JU ACTIVE   0 to 70 15.23 | 1ku SOIC (DW) | 28 View 20 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor DAC813JU/1K ACTIVE   0 to 70 13.23 | 1ku SOIC (DW) | 28 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC813JU/1KG4 ACTIVE   0 to 70 13.23 | 1ku SOIC (DW) | 28 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
DAC813JUG4 ACTIVE   0 to 70 15.23 | 1ku SOIC (DW) | 28 View 20 | TUBE 32 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
DAC813KP NRND DAC813KU 0 to 70 26.55 | 1ku PDIP (NT) | 28 View 13 | TUBE 43 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available DAC813KPG4 NRND   0 to 70 26.55 | 1ku PDIP (NT) | 28 View 13 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
DAC813KU ACTIVE   0 to 70 20.13 | 1ku SOIC (DW) | 28 View 20 | TUBE 175 Typical lead time for 1k quantity: 4 to 8 weeks
DAC813KUG4 ACTIVE   0 to 70 20.13 | 1ku SOIC (DW) | 28 View 20 | TUBE 70 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TLC7524   8-Bit, 0.1 us MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro Interface   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    8-bit equivalent device with no internal reference and has a current output  
TLC7528   8-Bit, 0.1 us Dual MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro I/F   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    8-bit 2-channel equivalent device with no internal reference and has a current output  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    SERIES VOLTAGE REFERENCE  
TPS7A3001   Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    OPERATIONAL AMPLIFIER  
TPS7A4901   Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  
OPA277   High Precision Operational Amplifiers   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    OPERATIONAL AMPLIFIER  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 551 27 Sep 2000

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here