DAC8162
(ACTIVE) 14-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
DAC8162SDGSR ACTIVE -40 to 125 3.85 | 1ku VSSOP (DGS) | 10 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
DAC8162SDGST ACTIVE -40 to 125 4.45 | 1ku VSSOP (DGS) | 10 View 250 | SMALL T&R 740 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor DAC8162SDSCR ACTIVE -40 to 125 3.85 | 1ku WSON (DSC) | 10 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
DAC8162SDSCT ACTIVE -40 to 125 4.45 | 1ku WSON (DSC) | 10 View 250 | SMALL T&R 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
DAC7562   12-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Equivalent 12-bit device  
DAC8163   14-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Equivalent device that resets to mid-scale on power up  
DAC8562   16-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Equivalent 16-bit device  
DAC8563   16-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Equivalent 16 bit device that resets to mid-scale on power up  
DAC7563   12-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Equivalent 12-bit device that resets to mid-scale on power up  
OPA171   36V, Low Power, RRO, General Purpose Operational Amplifier in MicroPackages   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    36V, Low Power, RRO, General Purpose Operational Amplifier in MicroPackages  
TPS7A3001   Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  
OPA141   10MHz, Single Supply, Low Noise, JFET Precision Amplifier   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    10MHz, Single Supply, Low Noise, JFET Precision Amplifier  
TPS7A4901   Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING    Precision Voltage-to-Current Converter/Transmitter  
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    Low Noise, Very Low Drift, Precision Voltage Reference  
MSP430FG479   16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 16bit Sigma-Delta ADC, 12bit DAC, OpAmp, 128Seg LCD   MSP430 Ultra-Low Power 16-bit MCUs - 4 Series with LCD    16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, OpAmp, 128Seg LCD  

Technical Documents

Datasheet (1)

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 3482 24 May 2012 4,287

Tools & Software

Models (2)

Title Category Type Size (KB) Date Views
DAC8162 IBIS Model (Rev. A) IBIS Model ZIP 11 KB 10 Mar 2011 73 views
DAC8162 IBIS Model IBIS Model ZIP 39 KB 20 Aug 2010 73 views

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here