Product details

Resolution (Bits) 14 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Settling time (µs) 7 Features Low Power, Reset to Mid-Scale, Small Size Reference type Ext, Int Architecture String Rating Automotive Output range (max) (mA/V) 5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 0.5 Operating temperature range (°C) -40 to 125
Resolution (Bits) 14 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Settling time (µs) 7 Features Low Power, Reset to Mid-Scale, Small Size Reference type Ext, Int Architecture String Rating Automotive Output range (max) (mA/V) 5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 0.5 Operating temperature range (°C) -40 to 125
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Relative Accuracy:
    • DAC756x (12-Bit): 0.3 LSB INL
    • DAC816x (14-Bit): 1 LSB INL
    • DAC856x (16-Bit): 4 LSB INL
  • Glitch Impulse: 0.1 nV-s
  • Bidirectional Reference: Input or 2.5-V Output
    • Output Disabled by Default
    • ±5-mV Initial Accuracy (Max)
    • 4-ppm/°C Temperature Drift (Typ)
    • 10-ppm/°C Temperature Drift (Max)
    • 20-mA Sink and Source Capability
  • Power-On Reset to Zero Scale or Mid-Scale
  • Low-Power: 4 mW (Typ, 5-V AVDD, Including
    Internal Reference Current)
  • Wide Power-Supply Range: 2.7 V to 5.5 V
  • 50-MHz SPI With Schmitt-Triggered Inputs
  • LDAC and CLR Functions
  • Output Buffer With Rail-to-Rail Operation
  • Package: VSSOP-10
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Relative Accuracy:
    • DAC756x (12-Bit): 0.3 LSB INL
    • DAC816x (14-Bit): 1 LSB INL
    • DAC856x (16-Bit): 4 LSB INL
  • Glitch Impulse: 0.1 nV-s
  • Bidirectional Reference: Input or 2.5-V Output
    • Output Disabled by Default
    • ±5-mV Initial Accuracy (Max)
    • 4-ppm/°C Temperature Drift (Typ)
    • 10-ppm/°C Temperature Drift (Max)
    • 20-mA Sink and Source Capability
  • Power-On Reset to Zero Scale or Mid-Scale
  • Low-Power: 4 mW (Typ, 5-V AVDD, Including
    Internal Reference Current)
  • Wide Power-Supply Range: 2.7 V to 5.5 V
  • 50-MHz SPI With Schmitt-Triggered Inputs
  • LDAC and CLR Functions
  • Output Buffer With Rail-to-Rail Operation
  • Package: VSSOP-10

The DAC756x-Q1, DAC816x-Q1, and DAC856x-Q1 (DACxx6x-Q1) devices are low-power, voltage-output, dual-channel, 12-, 14-, and 16-bit digital-to-analog converters (DACs), respectively. These devices include a 2.5-V, 4-ppm/°C internal reference, giving a full-scale output voltage range of 2.5 V or 5 V. The internal reference has an initial accuracy of ±5 mV and can source or sink up to 20 mA at the VREFIN/VREFOUT pin.

These devices are monotonic, providing excellent linearity and minimizing undesired code-to-code transient voltages (glitch). They use a versatile three-wire serial interface that operates at clock rates up to 50 MHz. The interface is compatible with standard SPI™, QSPI™, Microwire, and digital signal processor (DSP) interfaces. The DACxx62-Q1 devices incorporate a power-on-reset circuit that ensures the DAC output powers up and remains at zero scale until a valid code is written to the device, whereas the DACxx63-Q1 devices similarly power up at mid-scale. These devices contain a power-down feature that reduces current consumption to typically 550 nA at 5 V. The low power consumption, internal reference, and small footprint make these devices ideal for portable, battery-operated equipment.

The DACxx62-Q1 devices are drop-in and function-compatible with each device in this family, as are the DACxx63-Q1 devices. The entire family is available in a 10-pin VSSOP-10 (DGS) package.

The DAC756x-Q1, DAC816x-Q1, and DAC856x-Q1 (DACxx6x-Q1) devices are low-power, voltage-output, dual-channel, 12-, 14-, and 16-bit digital-to-analog converters (DACs), respectively. These devices include a 2.5-V, 4-ppm/°C internal reference, giving a full-scale output voltage range of 2.5 V or 5 V. The internal reference has an initial accuracy of ±5 mV and can source or sink up to 20 mA at the VREFIN/VREFOUT pin.

These devices are monotonic, providing excellent linearity and minimizing undesired code-to-code transient voltages (glitch). They use a versatile three-wire serial interface that operates at clock rates up to 50 MHz. The interface is compatible with standard SPI™, QSPI™, Microwire, and digital signal processor (DSP) interfaces. The DACxx62-Q1 devices incorporate a power-on-reset circuit that ensures the DAC output powers up and remains at zero scale until a valid code is written to the device, whereas the DACxx63-Q1 devices similarly power up at mid-scale. These devices contain a power-down feature that reduces current consumption to typically 550 nA at 5 V. The low power consumption, internal reference, and small footprint make these devices ideal for portable, battery-operated equipment.

The DACxx62-Q1 devices are drop-in and function-compatible with each device in this family, as are the DACxx63-Q1 devices. The entire family is available in a 10-pin VSSOP-10 (DGS) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW DAC63204-Q1 ACTIVE Automotive, 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator 12-bit 4-channel voltage/current output smart DAC in smaller 3mm × 3mm package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DACxx6x-Q1 Automotive Dual 16-, 14-, 12-Bit, Low-Power, Buffered, Voltage-Output DACs With 2.5-V, 4-PPM/°C Internal Reference datasheet (Rev. A) PDF | HTML 26 Jun 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VSSOP (DGS) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos