Datasheet
- 12-/14-/16-Bit, Octal Channel, Ultralow Glitch, Voltage Output DACs w/Int Ref (Rev. D)
(PDF , 1460 KB) 08 May 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DAC8168IAPW | ACTIVE | -40 to 125 | 11.20 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | DAC8168IAPWR | ACTIVE | -40 to 125 | 9.20 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | DAC8168ICPW | ACTIVE | -40 to 125 | 13.80 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | DAC8168ICPWR | ACTIVE | -40 to 125 | 11.80 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC8568 | 16-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 16 bit equivalent |
| DAC7568 | 12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 12 bit equivalent |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier |
| OPA703 | 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1460 | 08 May 2012 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,848 | |||
| 106 | 02 Oct 2000 | 1,348 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC8168 IBIS Model | IBIS Model | ZIP | 9 KB | 23 Sep 2010 | 47 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DAC8168 Evaluation Module | DAC8168EVM | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| DXP DAC Exerciser Program | DXP | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 