Datasheet
- Quad, 14-Bit, High-Accuracy, ±16V Output, Serial Input D/A Converter (Rev. A)
(PDF , 1501 KB) 01 Sep 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DAC8234SPFB | ACTIVE | -40 to 105 | 16.95 | 1ku | TQFP (PFB) | 48 | View | 250 | JEDEC TRAY (10+1) | 545 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | DAC8234SPFBR | ACTIVE | -40 to 105 | 14.95 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC8234SRHAR | ACTIVE | -40 to 105 | 14.95 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | DAC8234SRHAT | ACTIVE | -40 to 105 | 16.45 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC8734 | 16-bit Quad High Accuracy +/-16.5V output Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 16 bit equivalent |
| DAC7716 | Quad 12-Bit High Accuracy +/-16.5 V Output Serial Input Digital-To-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 12 bit equivalent |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| REF3220 | 2.048 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| REF3225 | 2.5V 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | |
| REF5030 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1501 | 01 Sep 2009 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,822 | |||
| 106 | 02 Oct 2000 | 1,351 | |||
| 95 | 02 Oct 2000 | 2,388 | |||
| 385 | 02 Oct 2000 | 2,675 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC8234 IBIS Model | IBIS Model | ZIP | 84 KB | 14 Dec 2010 | 34 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DAC8324 Evaluation Module | DAC8234EVM | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| DXP DAC Exerciser Program | DXP | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 