DAC8411
(ACTIVE) 16bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
DAC8411IDCKR ACTIVE -40 to 125 2.60 | 1ku SC70 (DCK) | 6 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
DAC8411IDCKRG4 ACTIVE -40 to 125 2.60 | 1ku SC70 (DCK) | 6 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
DAC8411IDCKT ACTIVE -40 to 125 3.00 | 1ku SC70 (DCK) | 6 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
DAC8411IDCKTG4 ACTIVE -40 to 125 3.00 | 1ku SC70 (DCK) | 6 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
DAC8311   14bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.   The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE      
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE      
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING      

Technical Documents

Datasheet (1)

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 971 08 Nov 2009 803

More Literature (2)

Title Type Size (KB) Date Views
MP4 76778 10 Nov 2009 125
WMV 14681 10 Nov 2009 96

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
DAC8411 IBIS Model IBIS Model ZIP 11 KB 16 Aug 2010 103 views

Design Kits & Evaluation Modules (1)

Name Part# Type
DAC7311 Evaluation Module DAC7311EVM Development Boards/EVMs

Software & Development Tools (1)

Name Part# Type
DXP DAC Exerciser Program DXP Analysis Software

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor.
On-Line Training   On Demand  
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here