Datasheet
- 1.8V to 5.5V, 80uA, 14- and 16-Bit, Low-Power, Single-Channel DACs in SC70 Pkg (Rev. A)
(PDF , 2033 KB) 10 Aug 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DAC8411IDCKR | ACTIVE | -40 to 125 | 2.60 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC8411IDCKRG4 | ACTIVE | -40 to 125 | 2.60 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | DAC8411IDCKT | ACTIVE | -40 to 125 | 3.00 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | DAC8411IDCKTG4 | ACTIVE | -40 to 125 | 3.00 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC8311 | 14bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2033 | 10 Aug 2011 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,848 | |||
| 106 | 02 Oct 2000 | 1,348 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| MP4 | 76778 | 10 Nov 2009 | 37 | |
| WMV | 14681 | 10 Nov 2009 | 20 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC8411 IBIS Model | IBIS Model | ZIP | 11 KB | 16 Aug 2010 | 44 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DAC7311 Evaluation Module | DAC7311EVM | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| DXP DAC Exerciser Program | DXP | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 