Datasheet
- DAC8501: Low-Power, Rail-to-Rail Output, 16-Bit Serial Input D/A Converter (Rev. A)
(PDF , 688 KB) 02 Feb 2003 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DAC8501E/250 | ACTIVE | -40 to 105 | 3.59 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | DAC8501E/250G4 | ACTIVE | -40 to 105 | 3.59 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC8501E/2K5 | ACTIVE | -40 to 105 | 3.12 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC8501E/2K5G4 | ACTIVE | -40 to 105 | 3.12 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC716 | 16-Bit Digital-to-Analog Converter with Serial Data Interface | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | Works off an internal reference only. |
| TLV5636 | 12-Bit, 1 us DAC Serial Input, Pgrmable Int. Ref., Settling Time | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 12-bit equivalent device with lower settling time. Has an internal reference. |
| TLV5616 | 12-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/Power Consump., Voltage O/P Range=2x VRef. | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 12-bit equivalent device with a lower settling time. |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 688 | 02 Feb 2003 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,848 | |||
| 106 | 02 Oct 2000 | 1,348 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DAC8531 Evaluation Module | DAC8531EVM | Evaluation Modules & Boards |
Software (1)
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 1,017 views, 05 May 2008 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 