Datasheet
- 16-Bit, Ultra-Low Glitch, Voltage Output Digital-to-Analog Converter (Rev. E)
(PDF , 470 KB) 01 Mar 2012 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DAC8550IBDGKR | ACTIVE | -40 to 105 | 2.90 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC8550IBDGKRG4 | ACTIVE | -40 to 105 | 2.90 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | DAC8550IBDGKT | ACTIVE | -40 to 105 | 3.25 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | DAC8550IBDGKTG4 | ACTIVE | -40 to 105 | 3.25 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | DAC8550IDGKR | ACTIVE | -40 to 105 | 2.60 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC8550IDGKRG4 | ACTIVE | -40 to 105 | 2.60 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | DAC8550IDGKT | ACTIVE | -40 to 105 | 3.00 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | DAC8550IDGKTG4 | ACTIVE | -40 to 105 | 3.00 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC8560 | 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Equivalent device with internal reference |
| DAC8564 | 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 4-channel equivalent device with internal reference |
| DAC8565 | 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/C Internal Reference | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 4-channel equivalent device with internal reference |
| DAC8501 | Multiplying, Low-Power, Rail-to-Rail Output, 16-Bit Serial Input Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA569 | Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE-TO-CURRENT TRANSMITTER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 470 | 01 Mar 2012 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,848 | |||
| 106 | 02 Oct 2000 | 1,348 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC8550 IBIS Model | IBIS Model | ZIP | 8 KB | 03 Aug 2010 | 42 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DAC8550EVM Evaluation Module | DAC8550EVM | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| DXP DAC Exerciser Program | DXP | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 