Datasheet
- 16-Bit Ultra-Low Glitch Voltage Output Digital-to-Analog Converter (Rev. B)
(PDF , 456 KB) 20 Oct 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DAC8551IADGKR | ACTIVE | -40 to 105 | 2.35 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC8551IADGKRG4 | ACTIVE | -40 to 105 | 2.35 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | DAC8551IADGKT | ACTIVE | -40 to 105 | 2.70 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | DAC8551IADGKTG4 | ACTIVE | -40 to 105 | 2.70 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC8551IDGKR | ACTIVE | -40 to 105 | 2.60 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | DAC8551IDGKRG4 | ACTIVE | -40 to 105 | 2.60 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | DAC8551IDGKT | ACTIVE | -40 to 105 | 3.00 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | DAC8551IDGKTG4 | ACTIVE | -40 to 105 | 3.00 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC8554 | 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 4-channel equivalent device |
| DAC8555 | 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 4-channel equivalent device |
| DAC8560 | 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Equivalent device with internal reference |
| DAC8564 | 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 4-channel equivalent device with internal reference |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA569 | Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE-TO-CURRENT TRANSMITTER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 456 | 20 Oct 2006 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 08 Mar 2006 | 126 | |||
| 1310 | 24 May 2004 | 11,848 | |||
| 106 | 02 Oct 2000 | 1,348 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 628 | 18 Sep 2006 | 460 | |||
| 814 | 23 Dec 2005 | 460 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC8551 IBIS Model | IBIS Model | ZIP | 8 KB | 16 Aug 2010 | 59 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DAC8551EVM Evaluation Module | DAC8551EVM | Evaluation Modules & Boards |
Software (2)
| Name | Part# | Type |
|---|---|---|
| DXP DAC Exerciser Program | DXP | Software |
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 1,017 views, 05 May 2008 |
||
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 