Datasheet
- Quad 16-Bit Low Power Voltage Output I2C Interface Digital-to-Analog Converter (Rev. B)
(PDF , 1496 KB) 13 Dec 2004 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DAC8574IPW | ACTIVE | -40 to 105 | 9.90 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | DAC8574IPWG4 | ACTIVE | -40 to 105 | 9.90 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | 330 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC8574IPWR | ACTIVE | -40 to 105 | 7.90 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC8574IPWRG4 | ACTIVE | -40 to 105 | 7.90 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC7574 | 12-Bit Quad Voltage Output Digital-to-Analog Converter w/ I2C Interface | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 12-bit equivalent device |
| DAC6574 | 10-bit, Quad, Digital-to-Analog Converter with I2C interface | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 10-bit equivalent device |
| DAC5574 | 8-bit, Quad, Digital-to-Analog Converter with I2C interface | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 8-bit equivalent device |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1496 | 13 Dec 2004 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,848 | |||
| 395 | 24 Nov 2003 | 536 | |||
| 106 | 02 Oct 2000 | 1,348 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DAC8574 Evaluation Module | DAC8574EVM | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| DXP DAC Exerciser Program | DXP | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 