Datasheet
- 14-Bit, Parallel Input Multiplying Digital-to-Analog Converter (Rev. B)
(PDF , 1478 KB) 19 Feb 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DAC8806IDB | ACTIVE | -40 to 85 | 6.60 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | Contact Distributor | DAC8806IDBG4 | ACTIVE | -40 to 85 | 6.60 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC8806IDBR | ACTIVE | -40 to 85 | 5.50 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC8806IDBRG4 | ACTIVE | -40 to 85 | 5.50 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC7742 | 16-Bit, Single Channel, Parallel Interface with Internal Reference | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 16-bit device with larger settling time and an internal reference. Provides voltage output. Has a higher power consumption |
| DAC7741 | 16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 16-bit device with larger settling time and an internal reference. Provides voltage output. Has a higher power consumption |
| DAC712 | 16-Bit Digital-to-Converter With 16-Bit Bus Interface | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 16-bit device with larger settling time and an internal reference. Provides voltage output. Has a higher power consumption |
| DAC7641 | 16-Bit, Voltage Output Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 16-bit device with larger settling time and a voltage output |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1478 | 19 Feb 2008 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 20 Dec 2006 | 189 | |||
| Multiple Files | 20 Dec 2006 | 135 | |||
| 1310 | 24 May 2004 | 11,848 | |||
| 106 | 02 Oct 2000 | 1,348 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
Tools & Software
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC8806 IBIS Model | IBIS Model | ZIP | 7 KB | 28 Sep 2011 | 33 views |
| DAC8820 IBIS Model | IBIS Model | ZIP | 7 KB | 27 Sep 2011 | 37 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DAC8806EVM Evaluation Module | DAC8806EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 