Datasheet
- Quad, Serial Input 16-Bit Multiplying Digital-to-Analog Converter (Rev. D)
(PDF , 3384 KB) 27 Sep 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Call Local Sales Office | | DAC8814IBDBR | ACTIVE | -40 to 85 | 16.95 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Call Local Sales Office | Contact Distributor | DAC8814IBDBRG4 | ACTIVE | -40 to 85 | 16.95 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Call Local Sales Office | | DAC8814IBDBT | ACTIVE | -40 to 85 | 18.45 | 1ku | SSOP (DB) | 28 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | DAC8814IBDBTG4 | ACTIVE | -40 to 85 | 18.45 | 1ku | SSOP (DB) | 28 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Call Local Sales Office | | DAC8814ICDBR | ACTIVE | -40 to 85 | 19.70 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Call Local Sales Office | Contact Distributor | DAC8814ICDBRG4 | ACTIVE | -40 to 85 | 19.70 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Call Local Sales Office | | DAC8814ICDBT | ACTIVE | -40 to 85 | 21.20 | 1ku | SSOP (DB) | 28 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | DAC8814ICDBTG4 | ACTIVE | -40 to 85 | 21.20 | 1ku | SSOP (DB) | 28 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC7715 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12-bit equivalent device with larger settling time |
| DAC7615 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12-bit equivalent device with larger settling time |
| DAC7616 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12-bit equivalent device with larger settling time and low power |
| DAC7617 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12-bit equivalent device with larger settling time and low power |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | VOLTAGE REFERENCE |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3384 | 27 Sep 2006 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 14 Jul 2006 | 126 | |||
| Multiple Files | 26 Jun 2006 | 119 | |||
| 1310 | 24 May 2004 | 11,789 | |||
| 106 | 02 Oct 2000 | 1,340 | |||
| 95 | 02 Oct 2000 | 2,322 | |||
| 385 | 02 Oct 2000 | 2,637 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC8814 IBIS Model | IBIS Model | ZIP | 27 KB | 23 Sep 2010 | 54 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DAC8814EVM Evaluation Module | DAC8814EVM | Evaluation Modules & Boards |
Software (3)
| Name | Part# | Type |
|---|---|---|
| DXP DAC Exerciser Program | DXP | Software |
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 1,016 views, 05 May 2008 |
||
|
ItoVPro Application Software for High Speed Amplifiers Voltage Feedback Devices (ZIP 2 KB ) 54 views, 30 Mar 2005 |
||
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 