DAC8830
(ACTIVE) 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
DAC8830IBD ACTIVE -40 to 85 7.60 | 1ku SOIC (D) | 8 View 75 | TUBE 479 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor DAC8830IBDG4 ACTIVE -40 to 85 7.60 | 1ku SOIC (D) | 8 View 75 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
DAC8830IBDR ACTIVE -40 to 85 6.40 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor DAC8830IBDRG4 ACTIVE -40 to 85 6.40 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
DAC8830ICD ACTIVE -40 to 85 7.75 | 1ku SOIC (D) | 8 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock
DAC8830ICDG4 ACTIVE -40 to 85 7.75 | 1ku SOIC (D) | 8 View 75 | TUBE 126 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC8830ICDR ACTIVE -40 to 85 6.55 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC8830ICDRG4 ACTIVE -40 to 85 6.55 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
DAC8830ID ACTIVE -40 to 85 7.15 | 1ku SOIC (D) | 8 View 75 | TUBE 762 Typical lead time for 1k quantity: 4 to 8 weeks
DAC8830IDG4 ACTIVE -40 to 85 7.15 | 1ku SOIC (D) | 8 View 75 | TUBE 75 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC8830IDR ACTIVE -40 to 85 5.95 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC8830IDRG4 ACTIVE -40 to 85 5.95 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
DAC7731   16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has an internal reference  
DAC7631   Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a larger settling time  
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    SERIES VOLTAGE REFERENCE  
OPA365   2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier   OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER    OPERATIONAL AMPLIFIER  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1351 14 Sep 2007

Application Notes (3)

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 6259 11 Jul 2013 20,277

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
DAC8830 IBIS Model IBIS Model ZIP 7 KB 21 Sep 2011 163 views



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors.
On-Line Training   On Demand  
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Click Here