Datasheet
- 16-Bit, Ultra-Low Power, Voltage Output Digital-to-Analog Converters (Rev. D)
(PDF , 681 KB) 14 Sep 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DAC8831IBD | ACTIVE | -40 to 85 | 7.94 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | 453 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | DAC8831IBDG4 | ACTIVE | -40 to 85 | 7.94 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | DAC8831IBDR | ACTIVE | -40 to 85 | 6.69 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC8831IBDRG4 | ACTIVE | -40 to 85 | 6.69 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC8831IBRGYR | ACTIVE | -40 to 85 | 6.69 | 1ku | VQFN (RGY) | 14 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | DAC8831IBRGYRG4 | ACTIVE | -40 to 85 | 6.69 | 1ku | VQFN (RGY) | 14 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | DAC8831IBRGYT | ACTIVE | -40 to 85 | 7.63 | 1ku | VQFN (RGY) | 14 | View | 250 | SMALL T&R | 995 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | DAC8831IBRGYTG4 | ACTIVE | -40 to 85 | 7.63 | 1ku | VQFN (RGY) | 14 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | DAC8831ICD | ACTIVE | -40 to 85 | 8.13 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | DAC8831ICDG4 | ACTIVE | -40 to 85 | 8.13 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | 253 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC8831ICDR | ACTIVE | -40 to 85 | 6.88 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC8831ICDRG4 | ACTIVE | -40 to 85 | 6.88 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | DAC8831ICRGYR | ACTIVE | -40 to 85 | 6.88 | 1ku | VQFN (RGY) | 14 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DAC8831ICRGYRG4 | ACTIVE | -40 to 85 | 6.88 | 1ku | VQFN (RGY) | 14 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | DAC8831ICRGYT | ACTIVE | -40 to 85 | 7.81 | 1ku | VQFN (RGY) | 14 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | DAC8831ICRGYTG4 | ACTIVE | -40 to 85 | 7.81 | 1ku | VQFN (RGY) | 14 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | DAC8831ID | ACTIVE | -40 to 85 | 7.50 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | 260 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | DAC8831IDG4 | ACTIVE | -40 to 85 | 7.50 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC8831IDR | ACTIVE | -40 to 85 | 6.25 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC8831IDRG4 | ACTIVE | -40 to 85 | 6.25 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DAC8831IRGYR | ACTIVE | -40 to 85 | 6.25 | 1ku | VQFN (RGY) | 14 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | DAC8831IRGYRG4 | ACTIVE | -40 to 85 | 6.25 | 1ku | VQFN (RGY) | 14 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | DAC8831IRGYT | ACTIVE | -40 to 85 | 7.19 | 1ku | VQFN (RGY) | 14 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | DAC8831IRGYTG4 | ACTIVE | -40 to 85 | 7.19 | 1ku | VQFN (RGY) | 14 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC7731 | 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Single channel equivalent device with internal reference |
| DAC7631 | Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Single channel equivalent device with larger settling time |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 681 | 14 Sep 2007 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 14 Apr 2005 | 123 | |||
| Multiple Files | 14 Apr 2005 | 157 | |||
| Multiple Files | 14 Apr 2005 | 124 | |||
| Multiple Files | 14 Apr 2005 | 130 | |||
| 1310 | 24 May 2004 | 11,789 | |||
| 106 | 02 Oct 2000 | 1,340 | |||
| 95 | 02 Oct 2000 | 2,322 | |||
| 385 | 02 Oct 2000 | 2,637 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1197 | 19 Nov 2009 | 305 | |||
| 1275 | 25 Aug 2008 | 754 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DAC8831 IBIS Model | IBIS Model | ZIP | 7 KB | 27 Sep 2011 | 45 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DAC8831EVM Evaluation Module | DAC8831EVM | Evaluation Modules & Boards |
| TSW7001 Voltage Controlled Amplifier Demonstration Kit | TSW7001EVM | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| DXP DAC Exerciser Program | DXP | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 