DAC8832
(ACTIVE) 16-bit Ultra-low power voltage output Digital-to-Analog Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
DAC8832IBRGYR ACTIVE -40 to 85 6.40 | 1ku VQFN (RGY) | 14 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor DAC8832IBRGYRG4 ACTIVE -40 to 85 6.40 | 1ku VQFN (RGY) | 14 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
DAC8832IBRGYT ACTIVE -40 to 85 7.30 | 1ku VQFN (RGY) | 14 View 250 | SMALL T&R 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC8832IBRGYTG4 ACTIVE -40 to 85 7.30 | 1ku VQFN (RGY) | 14 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
DAC8832ICRGYR ACTIVE -40 to 85 6.55 | 1ku VQFN (RGY) | 14 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor DAC8832ICRGYRG4 ACTIVE -40 to 85 6.55 | 1ku VQFN (RGY) | 14 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
DAC8832ICRGYT ACTIVE -40 to 85 7.45 | 1ku VQFN (RGY) | 14 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Contact Distributor DAC8832ICRGYTG4 ACTIVE -40 to 85 7.45 | 1ku VQFN (RGY) | 14 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
DAC8832IRGYR ACTIVE -40 to 85 5.95 | 1ku VQFN (RGY) | 14 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor DAC8832IRGYRG4 ACTIVE -40 to 85 5.95 | 1ku VQFN (RGY) | 14 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
DAC8832IRGYT ACTIVE -40 to 85 6.85 | 1ku VQFN (RGY) | 14 View 250 | SMALL T&R 312 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC8832IRGYTG4 ACTIVE -40 to 85 6.85 | 1ku VQFN (RGY) | 14 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
DAC7731   16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with internal reference  
DAC7631   Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with larger settling time  
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    SERIES VOLTAGE REFERENCE  
TPS7A3001   Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    OPERATIONAL AMPLIFIER  
TPS7A4901   Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 483 14 Sep 2007

User Guides (1)

Title Type Size (KB) Date Views
PDF 1197 19 Nov 2009 305

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
DAC8832 Evaluation Module DAC8832EVM Evaluation Modules & Boards

Software (1)

Name Part# Type
DXP DAC Exerciser Program DXP Software

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here