DAC8871
(ACTIVE) 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
DAC8871SBPW ACTIVE -40 to 105 11.80 | 1ku TSSOP (PW) | 16 View 90 | TUBE >5K 1k quantity lead time: In stock
Contact Distributor DAC8871SBPWG4 ACTIVE -40 to 105 11.80 | 1ku TSSOP (PW) | 16 View 90 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC8871SBPWR ACTIVE -40 to 105 9.80 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC8871SBPWRG4 ACTIVE -40 to 105 9.80 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
DAC8871SPW ACTIVE -40 to 105 9.60 | 1ku TSSOP (PW) | 16 View 90 | TUBE 519 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor DAC8871SPWG4 ACTIVE -40 to 105 9.60 | 1ku TSSOP (PW) | 16 View 90 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC8871SPWR ACTIVE -40 to 105 8.00 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor DAC8871SPWRG4 ACTIVE -40 to 105 8.00 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
DAC8801   14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  14-bit equivalent device with current output and faster settling time  
DAC7811   12-Bit, Serial Input, Multiplying Digital to Analog Converter   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12-bit equivalent device with current output and faster settling time  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    OPERATIONAL AMPLIFIER  
OPA277   High Precision Operational Amplifiers   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    OPERATIONAL AMPLIFIER  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    VOLTAGE REFERENCE  

Technical Documents

Datasheet (1)

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 702 28 Sep 2007 243

More Literature (1)

Title Type Size (KB) Date Views
WMV 14789 12 Aug 2010 205

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
DAC8871 IBIS Model IBIS Model ZIP 6 KB 21 Mar 2012 83 views

Design Kits & Evaluation Modules (1)

Name Part# Type
DAC8871EVM Evaluation Module DAC8871EVM Evaluation Modules & Boards

Software (1)

Name Part# Type
DXP DAC Exerciser Program DXP Software

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here