Datasheet
- Miniature 5V Input, 1W Isolated Unregulated DC/DC Converters
(PDF , 195 KB) 27 Sep 2000 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Replaced By | Package|Pins | Top Side Marking | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | DCP010505P-U | | DCP010505BP-U | PDIP (NVA) | 7 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | DCP010505P-U/700 | | DCP010505BP-U/700 | SOP (DUA) | 7 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | DCP010515P | | DCP010515BP | (ZZ010-1) | 14 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DCP010515P-U | | DCP010515BP-U | (ZZ010-2) | 14 | 389 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | DCP010515P-U/700 | | DCP010515BP-U/700 | (ZZ010-2) | 14 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 195 | 27 Sep 2000 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 120 | 20 Jul 2009 | 1,102 | |||
| 1310 | 24 May 2004 | 13,342 | |||
| 40 | 02 Oct 2000 | 2,736 |
Selection & Solution Guides (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 146 | 01 Sep 2010 | 992 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



