DCP010505B
(ACTIVE) Miniature, 1W Isolated Unregulated DC/DC Converters

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
DCP010505BP ACTIVE -40 to 100 5.35 | 1ku PDIP (NVA) | 7 View 25 | TUBE >5K 1k quantity lead time: In stock
DCP010505BP-U ACTIVE -40 to 100 5.35 | 1ku SOP (DUA) | 7 View 25 | TUBE >5K 1k quantity lead time: In stock
Not Available
DCP010505BP-U/700 ACTIVE -40 to 100 5.35 | 1ku SOP (DUA) | 7 View 700 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor DCP010505BP-U/7E4 ACTIVE -40 to 100 5.35 | 1ku SOP (DUA) | 7 View 700 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
DCP010505BP-UE4 ACTIVE -40 to 100 5.35 | 1ku SOP (DUA) | 7 View 25 | TUBE 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ISO721   Single 100Mbps Digital Isolator   ISOLATOR - Digital Isolator    
ISO124   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER    Precision Lowest Cost Isolation Amplifier  
ISO150   Dual, Isolated, Bi-Directional Digital Coupler   ISOLATOR - Digital Isolator    Dual, Isolated, Bi-Directional Digital Coupler  
ISO122   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER    Precision Lowest Cost Isolation Amplifier  
XTR300   Industrial Analog Current/Voltage Output Driver   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 620 17 Dec 2007



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here