Miniature, 1W Isolated Unregulated DC/DC Converters - DCP012415DB

DCP012415DB (ACTIVE)

Miniature, 1W Isolated Unregulated DC/DC Converters

 

Description

The DCP01B series is a family of 1-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of external components and including on-chip device protection, the DCP01B series of devices provide extra features such as output disable and synchronization of switching frequencies.

This combination of features and small size makes the DCP01B series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

WARNING: This product has operational isolation and is intended for signal isolation only. It should not be used as a part of a safety isolation circuit requiring reinforced isolation. See definitions in the section.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • 1-kV Isolation (Operational)
  • Device-to-Device Synchronization
  • EN55022 Class B EMC Performance
  • UL1950 Recognized Component
  • 7-Pin PDIP and 7-Pin SOP Packages

View more

Parametrics Compare all products in 1W & 2W Miniature Module

 
Features
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Iout2 (A)
Vout2 (Min) (V)
Vout2 (Max) (V)
Operating Temperature Range (C)
Preset Vout (V)
Regulated Outputs (#)
Pin/Package
DCP012415DB DCP010505B DCP010505DB DCP010507DB DCP010512B DCP010512DB DCP010515B DCP010515DB DCP011512DB DCP011515DB DCP012405B
Dual Output
Unregulated
1W   
Single Output
Unregulated
1W   
Dual Output
Unregulated
1W   
Dual Output
Unregulated
1W   
Single Output
Unregulated
1W   
Dual Output
Unregulated
1W   
Single Output
Unregulated
1W   
Dual Output
Unregulated
1W   
Dual Output
Unregulated
1W   
Dual Output
Unregulated
1W   
Single Output
Unregulated
1W   
21.6    4.5    4.5    4.5    4.5    4.5    4.5    4.5    13.5    13.5    21.6   
26.4    5.5    5.5    5.5    5.5    5.5    5.5    5.5    16.5    16.5    26.4   
14.25    4.75    4.25    6.4    11.4    11.4    14.25    14.25    11.4    14.25    4.75   
15.75    5.25    5.75    7.6    12.6    12.6    15.75    15.75    12.6    15.75    5.25   
0.033    0.2    0.1    0.07    0.083    0.041    0.067    0.033    0.041    0.033    0.2   
0.03      0.1    0.07      0.04      0.03    0.04    0.03     
-14.25      -5    -6.3      -11.4      -14.25    -11.4    -14.25     
-15.75      -5    -7.5      -12.6      -15.75    -12.6    -15.75     
-40 to 100    -40 to 100    -40 to 100    -40 to 100    -40 to 100    -40 to 100    -40 to 100    -40 to 100    -40 to 100    -40 to 100    -40 to 100   
15    5    5    7    12    12    15    15    12    15    5   
2    1    2    2    1    2    1    2    2    2    1   
7PDIP
7SOP   
7PDIP
7SOP   
7PDIP
7SOP   
7PDIP
7SOP   
7PDIP
7SOP   
7PDIP
7SOP   
7PDIP
7SOP   
7PDIP
7SOP   
7PDIP
7SOP   
7PDIP
7SOP   
7PDIP
7SOP