Home Power management DC/DC power modules Isolated power modules (integrated transformer)

DCPA10512

ACTIVE

Miniature, 1W Isolated Unregulated DC/DC Converters

Product details

Iout (max) (A) 0.083 Vin (max) (V) 5.5
Iout (max) (A) 0.083 Vin (max) (V) 5.5
PDIP (NVA) 7 180.292 mm² 19.18 x 9.4 SOP (DUA) 7 201.39 mm² 19.18 x 10.5
  • 2-kVDC Isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • UL1950 recognized component
  • EN55022 class B EMC performance
  • 7-Pin PDIP and 7-pin SOP packages
  • Input voltage: 5 V ±10%
  • Output voltage: ±5 V, ±12 V, or ±15 V
  • Soft start to reduce in-rush current
  • Frequency synchronization
  • Thermal protection
  • Short-circuit protected
  • High efficiency
  • 2-kVDC Isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • UL1950 recognized component
  • EN55022 class B EMC performance
  • 7-Pin PDIP and 7-pin SOP packages
  • Input voltage: 5 V ±10%
  • Output voltage: ±5 V, ±12 V, or ±15 V
  • Soft start to reduce in-rush current
  • Frequency synchronization
  • Thermal protection
  • Short-circuit protected
  • High efficiency

The DCPA1 series is a family of 1-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of two external components, the DCPA1 series of devices include on-chip device protection, and the ability to synchronize to an external clock.

This combination of features and small size makes the DCPA1 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

The DCPA1 series is a family of 1-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of two external components, the DCPA1 series of devices include on-chip device protection, and the ability to synchronize to an external clock.

This combination of features and small size makes the DCPA1 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 1-W, Isolated, Unregulated DC/DC Converter Modules datasheet (Rev. A) 22 Apr 2020
White paper Benefits and trade-offs of various power-module package options 02 Aug 2017
EVM User's guide Using the DCPA1 EVM 28 Mar 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DCPA10512EVM-861 — DCPA10512 1W Isolated Power Module EVM

The DCPA10512EVM evaluation board allows quick and easy evaluation of the DCPA10512, 1W isolated power module. The DCPA10512 device is an isolated 5V input, 12V output, 1W power module. The evaluation board has several test points and jumpers to easily evaluate the DCPA10512 operation.
User guide: PDF
Not available on TI.com
Package Pins Download
PDIP (NVA) 7 View options
SOP (DUA) 7 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos