Datasheet
- DCR01 Series: Miniature, 1W Isolated Regulated DC/DC Converters (Rev. C)
(PDF , 304 KB) 09 May 2003 - View All Technical Documents
Related End Equipment
- Chemical/Gas Sensor
- Field Transmitter: Pressure Sensor
- Field Transmitter: Temperature sensor
- Flow Meter
- Isolated Thermocouple
- PLC/DCS I/O Module: Analog Input
- PLC/DCS I/O Module: Analog Output
- PLC/DCS I/O Module: Digital Input
- Power Quality Meter
- Power Substation Control
- Programmable Logic Controller
- Temperature Sensor/Controller using Modbus
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DCR010503P | ACTIVE | 5.95 | 1ku | PDIP (NVE) | 10 | View | 20 | 178 | Typical lead time for 1k quantity: 4 to 8 weeks | | DCR010503U | ACTIVE | 5.95 | 1ku | SOP (DVB) | 12 | View | 28 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DCR010503U/1K | ACTIVE | 5.95 | 1ku | SOP (DVB) | 12 | View | 1000 | 1K - 5K | 1k quantity lead time: In stock | | DCR010503UE4 | ACTIVE | 5.95 | 1ku | SOP (DVB) | 12 | View | 28 | 489 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ISO124 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER | Precision Lowest Cost Isolation Amplifier |
| ISO150 | Dual, Isolated, Bi-Directional Digital Coupler | ISOLATOR - Digital Isolator | Dual, Isolated, Bi-Directional Digital Coupler |
| ISO122 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER | Precision Lowest Cost Isolation Amplifier |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 304 | 09 May 2003 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 120 | 20 Jul 2009 | 997 | |||
| 122 | 23 Oct 2001 | 440 | |||
| 40 | 02 Oct 2000 | 2,608 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 