DDC316

ACTIVE

16-Channel Current-Input 16-Bit Analog-to-Digital Converter (ADC)

Product details

Number of input channels 16 Resolution (Bits) 16 Features Computed Tomography (CT) Operating temperature range (°C) 0 to 70 Interface type Serial Rating Catalog
Number of input channels 16 Resolution (Bits) 16 Features Computed Tomography (CT) Operating temperature range (°C) 0 to 70 Interface type Serial Rating Catalog
NFBGA (GXG) 64 64 mm² 8 x 8 NFBGA (ZXG) 64 64 mm² 8 x 8
  • SINGLE-CHIP SOLUTION TO MEASURE 16 LOW-LEVEL CURRENTS
  • INTEGRATING I-TO-V CONVERSION FRONT-END
  • PROGRAMMABLE FULL-SCALE : 3pC to 12pC
  • ADJUSTABLE SPEED:
    • Data Rate Up To 100kSPS
    • Integration Time Down To 10µs
  • ANALOG SUPPLY: +5V
  • DIGITAL SUPPLY: +3.3V
  • APPLICATIONS
    • CT SCANNER DAS
    • PHOTODIODE SENSORS
    • X-RAY DETECTION SYSTEMS

Protected by US Patent #5841310
All trademarks are the property of their respective owners.

  • SINGLE-CHIP SOLUTION TO MEASURE 16 LOW-LEVEL CURRENTS
  • INTEGRATING I-TO-V CONVERSION FRONT-END
  • PROGRAMMABLE FULL-SCALE : 3pC to 12pC
  • ADJUSTABLE SPEED:
    • Data Rate Up To 100kSPS
    • Integration Time Down To 10µs
  • ANALOG SUPPLY: +5V
  • DIGITAL SUPPLY: +3.3V
  • APPLICATIONS
    • CT SCANNER DAS
    • PHOTODIODE SENSORS
    • X-RAY DETECTION SYSTEMS

Protected by US Patent #5841310
All trademarks are the property of their respective owners.

The DDC316 is a 16-bit, 16-channel, current-input analog-to-digital converter (ADC). It combines both current-to-voltage and analog-to-digital (A/D) conversion so that 16 separate low-level current output devices (such as photodiodes) can be directly connected to its inputs and digitized.

For each of the 16 inputs, the DDC316 provides a dual-switched integrator front-end. This configuration allows for continuous current integration: while one integrator is being digitized by the on-chip ADC, the other is integrating the input current. Adjustable integration times range from 10µs to 1ms.

The DDC316 provides a serial interface of the output data, either multiplexed onto a single data output pin or parallel on four output pins. The output mode can be selected based on the available integration time.

The DDC316 uses a +5V analog supply and a +3.3V digital supply. Operating over the temperature range of 0°C to +70°C, the DDC316 is offered in a BGA-64 package.

The DDC316 is a 16-bit, 16-channel, current-input analog-to-digital converter (ADC). It combines both current-to-voltage and analog-to-digital (A/D) conversion so that 16 separate low-level current output devices (such as photodiodes) can be directly connected to its inputs and digitized.

For each of the 16 inputs, the DDC316 provides a dual-switched integrator front-end. This configuration allows for continuous current integration: while one integrator is being digitized by the on-chip ADC, the other is integrating the input current. Adjustable integration times range from 10µs to 1ms.

The DDC316 provides a serial interface of the output data, either multiplexed onto a single data output pin or parallel on four output pins. The output mode can be selected based on the available integration time.

The DDC316 uses a +5V analog supply and a +3.3V digital supply. Operating over the temperature range of 0°C to +70°C, the DDC316 is offered in a BGA-64 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 16-Channel, Current-Input Analog-to-Digital Converter datasheet (Rev. A) 01 Apr 2009
Analog Design Journal Selecting a multichannel ultra-low-current measurement IC PDF | HTML 18 Mar 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
NFBGA (GXG) 64 View options
NFBGA (ZXG) 64 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos