DF1706
(NRND) Stereo, 24-Bit, 192kHz 8X Oversampling Digital Interpolation Filter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
DF1706E NRND -25 to 85 19.20 | 1ku SSOP (DB) | 28 View 47 | TUBE 125 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
DF1706E/2K NRND -25 to 85 17.20 | 1ku SSOP (DB) | 28 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
DF1706E/2KG4 NRND -25 to 85 17.20 | 1ku SSOP (DB) | 28 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
DF1706EG4 NRND -25 to 85 19.20 | 1ku SSOP (DB) | 28 View 47 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 467 09 Jan 2001

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 255 03 May 2001 369

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
Quick Search Selection Tool for Audio AUDIO_SELECTION_TOOL Free Evaluation Tools

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor.
On-Line Training   On Demand  
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here