Datasheet
- 96 kHz, 24-Bit Digital Audio Interface Receiver
(PDF , 679 KB) 20 Dec 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DIR9001PW | ACTIVE | -40 to 85 | 2.16 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | | DIR9001PWG4 | ACTIVE | -40 to 85 | 2.16 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | 210 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | DIR9001PWR | ACTIVE | -40 to 85 | 1.80 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DIR9001PWRG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 679 | 20 Dec 2006 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 963 | 03 Feb 2012 | 1,643 | |||
| 1075 | 20 Jan 2009 | 583 | |||
| 471 | 03 Jul 2007 | 999 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| WMV | 17015 | 15 Sep 2010 | 170 | |
| WMV | 16952 | 13 May 2010 | 149 | |
| 43 | 29 Feb 2008 | 84 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DIR9001PW IBIS Model | IBIS Model | (Multiple Files) | 11 Aug 2008 | 103 views | |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DEM-DIR9001EVM Evaluation Module | DEM-DIR9001EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Automotive Class-D Amplifier Basics
This video will provide the basics of how class-D amplifiers operate. This will focus specifically on automotive applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |

Cart 