DLP4501 DLP® 0.45 WXGA DMD | TI.com

DLP4501 (ACTIVE)

DLP® 0.45 WXGA DMD

DLP® 0.45 WXGA DMD - DLP4501
Datasheet
 

Description

The DLP4501 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP4501 DMD displays a very crisp and high quality image or video. DLP4501 is part of the chipset comprising of the DLP4501 DMD and DLPC6401 display controller. The compact physical size of the DLP4501 is well-suited for portable equipment where a small form factor is important.

Features

  • 0.45-Inch (11.43-mm) Diagonal Micromirror Array
    • 912 × 1140 Array of Aluminum Micrometer-Sized Mirrors, in a diamond layout for an effective display resolution of 1280 × 800 (WXGA)
    • 7.6 Micron Micromirror Pitch
    • ±12° Micromirror Tilt (Relative to Flat Surface)
    • Side Illumination for Optimal Efficiency and Optical Engine Size
    • Polarization Independent Aluminum Micromirror Surface
  • 21.3-mm × 11-mm × 3.33-mm Package Size
  • Dedicated DLP6401 Display Controller for Reliable Operation

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Pico chipsets

 
Chipset family
Component type
Display resolution (Max)
Array diagonal (in)
Input frame rate (Max) (Hz)
Micromirror array size
Micromirror pitch (um)
DLP4501
DLP4501
DLPC6401    
DMD    
WXGA (1280x800)    
0.45    
120    
1280x800    
7.6