Product details

Component type DMD Display resolution (max) 1080p (1920x1080) System brightness (max) (lm) 5500 Chipset family DLPC4430 Array diagonal (in) 0.47 Input frame rate (max) (Hz) 120 Rating Catalog Micromirror array size 1920x1080 Micromirror pitch (mm) 0.0054 Operating temperature range (°C) 0 to 70
Component type DMD Display resolution (max) 1080p (1920x1080) System brightness (max) (lm) 5500 Chipset family DLPC4430 Array diagonal (in) 0.47 Input frame rate (max) (Hz) 120 Rating Catalog Micromirror array size 1920x1080 Micromirror pitch (mm) 0.0054 Operating temperature range (°C) 0 to 70
DLP-S410 (FXH) 257 718.06 mm² 32.2 x 22.3

The TI DLPDLP470NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright full HD display systems. DLP470NE DMD is only 0.47inches in size, yet delivers bright images and video up to 4000 lumens. The DLP470NE DMD, together with the DLPC4430 display controller, the DLPA100 controller power and motor driver provides the capability to achieve high performance systems and is a great fit for display applications that require high resolution and 16:9 aspect ratio, high brightness, and system simplicity in a smaller package.

The TI DLPDLP470NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright full HD display systems. DLP470NE DMD is only 0.47inches in size, yet delivers bright images and video up to 4000 lumens. The DLP470NE DMD, together with the DLPC4430 display controller, the DLPA100 controller power and motor driver provides the capability to achieve high performance systems and is a great fit for display applications that require high resolution and 16:9 aspect ratio, high brightness, and system simplicity in a smaller package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DLP471NE ACTIVE 0.47-inch 1080p HSSI DLP® digital micromirror device (DMD) Alternate DMD for higher brightness
DLP650NE ACTIVE 0.65-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) Alternate DMD for lower brightness
DLP651NE ACTIVE 0.65-inch 1080p HSSI DLP® digital micromirror device (DMD) Alternate DMD with advanced features

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet DLP470NE 0.47 1080P Digital Micromirror Device datasheet (Rev. C) PDF | HTML 22 Feb 2023
Application note Getting Started With TI DLP® Display Technology (Rev. H) PDF | HTML 18 Apr 2024
EVM User's guide DLPC4430EVM DLP® Display ≥0.47-in Array WUXGA/1080p/WXGA/XGA/SVGA Evaluation Module User's Guide PDF | HTML 18 Dec 2023
Product overview TI DLP 1080p Full High-Definition Display Chipsets (Rev. A) PDF | HTML 27 Nov 2023
Certificate DLP470NEEVM EU Declaration of Conformity (DoC) 17 Oct 2023
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML 10 Apr 2023
Application note DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) PDF | HTML 05 May 2022
White paper TI DLP® technology for Laser TV displays (Rev. A) 28 Aug 2018
Technical article Visualize new possibilities for digital signage PDF | HTML 14 Jul 2017
Application note PCB Design Requirements for DLP ® Standard TRP Digital Micromirror Devices 10 May 2017
Technical article Laser focus on the future of TV PDF | HTML 20 Apr 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLP470NEEVM — DLP470 evaluation module for 0.47-inch, 1080p digital micromirror device (DMD)

The DLP® products DLP470NEEVM, when combined with the DLPC4430EVM, can accelerate the prototyping time of a DLP 0.47-inch 1080p system. The DLP470NEEVM provides a solution for evaluating the 0.47-inch 1080p digital micromirror device (DMD), which is designed to pair with the DLPC4430EVM and can (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLPC4430EVM — DLPC4430EVM evaluation module for single controller configuration

The DLPC4430EVM controller EVM, when combined with the DLP650NEEVM, DLP780NEEVM, DLP470NEEVM, DLP670REEVM, DLP800REEVM, DLP480REEVM, DLP550JEEVM, DLP550HEEVM, or DLP650LEEVM digital micromirror device (DMD) EVMs, can accelerate the prototyping time of DLP 1080p, WUXGA and SVGA/XGA/WXGA systems over (...)

User guide: PDF | HTML
Not available on TI.com
Optical module

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Firmware

DLP470NE-SW — DLP470NE firmware and GUI

Our firmware and software provides an intuitive way to interface with DLP display controllers and DMDs. Each controller’s GUI allows customers to read and write registers as defined in the Software Programmer’s Guide, and to download new FLASH sequences.
3D DMD mechanical geometry

DLPR064 DLP470NE DMD with FXH package (Series 410) 3D-CAD Geometry

Supported products & hardware

Supported products & hardware

Products
≥ 0.47-in array products
DLP470NE 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD)
DMD mounting design

DLPC131 Series 410 DMD Mounting and Electrical Interconnect Information

Supported products & hardware

Supported products & hardware

Products
Visible products (420 to 700 nm)
DLP500YX DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD)
≥ 0.47-in array products
DLP470NE 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) DLP470TE 0.47-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD) DLP480RE 0.48-inch WUXGA DLP® digital micromirror device (DMD)
Design tool

DLPR113 DLP47X and DLP48X Optical Design Files

Optical design files include reference designs and guidelines for DLP47X and DLP48X family products
Supported products & hardware

Supported products & hardware

Products
≥ 0.47-in array products
DLP470NE 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) DLP470TE 0.47-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD) DLP471NE 0.47-inch 1080p HSSI DLP® digital micromirror device (DMD) DLP471TE 0.47-inch 4K UHD HSSI DLP® digital micromirror device (DMD) DLP480RE 0.48-inch WUXGA DLP® digital micromirror device (DMD)
Design tool

DLP470NEEVM Board Design Files

DLPR122.ZIP (8682 KB)
Reference designs

TIDA-01474 — 1080p Laser TV Reference Design

This projection reference design presents a DLP® technology subsystem that is capable of creating displays up to 120 frames-per-second (fps) at only a single frame delay. The design focuses on the DLP470NE 1080p digital micromirror device (DMD) within the design to create a 1920×1080 display (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
DLP-S410 (FXH) 257 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos