Product details

Illumination wavelength (min) (nm) 800 Illumination wavelength (max) (nm) 2000 Micromirror array size 1280 x 800 Chipset family DLP650LNIR, DLPA200, DLPC410, DLPLCR65NEVM, DLPLCRC410EVM, DLPR410 Micromirror pitch (mm) 0.0108 Component type DMD Micromirror array orientation Orthogonal Pattern rate, binary (max) (Hz) 12500 Array diagonal (in) 0.65 Display resolution (max) 1280 x 800 (WXGA) Rating Catalog Operating temperature range (°C) 0 to 70 Pattern rate, 8-bit (max) (Hz) 1563 Micromirror driver support External Thermal dissipation (°C/W) 0.5
Illumination wavelength (min) (nm) 800 Illumination wavelength (max) (nm) 2000 Micromirror array size 1280 x 800 Chipset family DLP650LNIR, DLPA200, DLPC410, DLPLCR65NEVM, DLPLCRC410EVM, DLPR410 Micromirror pitch (mm) 0.0108 Component type DMD Micromirror array orientation Orthogonal Pattern rate, binary (max) (Hz) 12500 Array diagonal (in) 0.65 Display resolution (max) 1280 x 800 (WXGA) Rating Catalog Operating temperature range (°C) 0 to 70 Pattern rate, 8-bit (max) (Hz) 1563 Micromirror driver support External Thermal dissipation (°C/W) 0.5
DLP-S450 (FYL) 149 718.06 mm² 22.3 x 32.2
  • 1280 × 800 (WXGA) Array with >1 Million Micromirrors
    • 10.8 µm Micromirror Pitch
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • 0.65-Inch Diagonal Array Designed for Corner Illumination
    • 0.5 °C/W Thermal Resistance High Efficiency Package
  • Efficient Steering of NIR Light ( 800 nm to 2000 nm)
    • Up to 160-W Incident on DMD
    • Window Transmission Efficiency >98% (950 nm to 1150 nm, Single Pass, Two Window Surfaces)
    • Window Transmission Efficiency >93% (850 nm to 2000 nm, Single Pass, Two Window Surfaces)
    • Polarization Independent Aluminum Micromirrors
  • 16-Bit, 2xLVDS, 400-MHz Input Data Bus
  • Dedicated DLPC410 Controller, DLPR410 PROM, and DLPA200 Micromirror Driver for Reliable High Speed Operation
    • Binary Pattern Rates up to 12,500 Hz
    • Global, Single, Dual, and Quad Block Mirror Clocking Pulse (Reset) Operational Modes
  • 1280 × 800 (WXGA) Array with >1 Million Micromirrors
    • 10.8 µm Micromirror Pitch
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • 0.65-Inch Diagonal Array Designed for Corner Illumination
    • 0.5 °C/W Thermal Resistance High Efficiency Package
  • Efficient Steering of NIR Light ( 800 nm to 2000 nm)
    • Up to 160-W Incident on DMD
    • Window Transmission Efficiency >98% (950 nm to 1150 nm, Single Pass, Two Window Surfaces)
    • Window Transmission Efficiency >93% (850 nm to 2000 nm, Single Pass, Two Window Surfaces)
    • Polarization Independent Aluminum Micromirrors
  • 16-Bit, 2xLVDS, 400-MHz Input Data Bus
  • Dedicated DLPC410 Controller, DLPR410 PROM, and DLPA200 Micromirror Driver for Reliable High Speed Operation
    • Binary Pattern Rates up to 12,500 Hz
    • Global, Single, Dual, and Quad Block Mirror Clocking Pulse (Reset) Operational Modes

The DLP650LNIR digital micromirror device (DMD) operates as a spatial light modulator (SLM) to steer near-infrared (NIR) light and generate high speed patterns for advanced imaging in industrial equipment. The thermally efficient package allows customers to combine the DMD with high-power NIR laser illumination for dynamic digital printing, sintering and marking solutions. The DLP650LNIR, DLPC410, DLPR410 and DLPA200 chipset provides 1-bit pattern rates up to 12,500 Hz with pixel-accurate control so engineers can design more innovative and precise optical systems than traditional steering lasers allow.

The DLP650LNIR digital micromirror device (DMD) operates as a spatial light modulator (SLM) to steer near-infrared (NIR) light and generate high speed patterns for advanced imaging in industrial equipment. The thermally efficient package allows customers to combine the DMD with high-power NIR laser illumination for dynamic digital printing, sintering and marking solutions. The DLP650LNIR, DLPC410, DLPR410 and DLPA200 chipset provides 1-bit pattern rates up to 12,500 Hz with pixel-accurate control so engineers can design more innovative and precise optical systems than traditional steering lasers allow.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DLP2010NIR ACTIVE DLP® 0.2 WVGA NIR DMD Lower price
DLP4500NIR ACTIVE DLP® 0.45 WXGA NIR DMD Lower price

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet DLP650LNIR 0.65 NIR WXGA S450 DMD datasheet PDF | HTML 28 Nov 2018
* Errata DLP® Products Advisory for the DLPR410 and DLPR910 Devices PDF | HTML 16 Feb 2023
Application note Digital Micromirror Device Thermal Considerations Including Pulsed Optical Sources (Rev. A) PDF | HTML 03 Jan 2024
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML 10 Apr 2023
EVM User's guide DLP Discovery 4100 Development Kit Software EVM User’s Guide (Rev. B) PDF | HTML 05 Mar 2023
Application note Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) 17 Dec 2019
Technical article 3 ways TI DLP® technology is revolutionizing industrial printing and production PDF | HTML 21 Mar 2019
White paper High-power NIR laser system benefits with TI’s DLP® technology 12 Dec 2018
Application note Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) 27 Nov 2018
Application note DLP High Power NIR Thermal Design Guide 01 Oct 2018
Application note DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) 23 Feb 2018
Application note Geometric Optics for DLP® 05 Dec 2013
White paper Using Lasers With DLP DMD Technology 13 Jun 2013
Application note DLP System Optics Application Note 20 Jul 2010
Application note DLP® Series-450 DMD and System Mounting Concepts 18 Jun 2010
Application note Series 4xx DMD Cleaning Procedure 18 Jun 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR65NEVM — DLP650LNIR DMD evaluation module

This DLP evaluation module (EVM) houses DLP650LNIR, a 0.65 NIR WXGA Series 450 DMD intended for use in applications using 850-2000 nm near-infrared (NIR) illumination sources. DLPLCR65NEVM is an advanced imaging option for laser sintering, ablation, marking, coding, printing and other applications (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLPLCRC410EVM — DLPLCRC410 Evaluation Module

The DLPLCRC410EVM, paired with one of five other DMD-based EVMs, is an evaluation platform exhibiting advanced light control for applications like lithography, 3D Printing (SLS and SLA), Machine Vision, and Marking and Coding. This EVM enables evaluations of new customer illumination sources, (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

OPTECKS-3P-DLP650LNIR-EVM — Optecks DLP650LNIR DMD evaluation module

The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)

Evaluation board

VIALUX-3P-SUPER-410 — ViALUX SuperSpeed V-Modules for DLPC410

ViALUX’ SuperSpeed V-Modules provide complete subsystems containing a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV or .96 WUXGA DMD) and ALP-4 controller suite software. The industrial grade modules support high-performance (...)

From: ViALUX
Evaluation board

VISI-3P-LRS-MCX-WX-NIR — Visitech LUXBEAM Rapid System NIR

As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)

From: VISITECH
Optical module

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Optical module

OPTECKS-3P-SPARKNIR — Optecks Telecentric NIR optical engine

The SPARK NIR telecentric optical engine is designed for the 0.65” digital micro-mirror devices with 16:9 aspect ratio such as the DLP650LNIR. All optical components have a high-quality anti-reflection (AR) coating within 600 - 1050 nm spectrum. The SPARK optical engine has the capability of (...)

From: Optecks, LLC
Optical module

WDST-3P-PRO650NIR — Wintech PRO650NIR high power photo head

The PRO650NIR photo head incorporates our DLP650LNIR 0.65" WXGA DMD and the DLPC410 chipset. This chipset is used for selective layer sintering (including nylon applications), dynamic laser marking and industrial printing applications. The PRO650LNIR provides more than 100-W output using a (...)

Application software & framework

VIALUX-3P-ALP-4 — ViALUX ALP-4.1 Controller Software Suite for DLPLCRC410 Evaluation Module

ViALUX’ ALP-4.1 is an accessory software package compatible with the DLPLCRC410 evaluation module from Texas Instruments. It supports the built-in hardware components and contains the corresponding driver and controller firmware as well as ViALUX’ FPGA logic design for the EVM board. (...)
From: ViALUX
Simulation model

DLP650LNIR IBIS Model

DLPM021.ZIP (32 KB) - IBIS Model
3D DMD mechanical geometry

DLPM047 DLP650LE/DLP650LNIR DMD With FYL Package (Series 450) 3D-CAD Geometry

Supported products & hardware

Supported products & hardware

Products
Near-infrared products (> 700 nm)
DLP650LNIR DLP 0.65 NIR WXGA S450 DMD
≥ 0.47-in array products
DLP650LE 0.65-inch WXGA DLP® digital micromirror device (DMD)
DMD mounting design

DLPC132 Series 450 DMD Mounting & Electrical Interconnect Information

Supported products & hardware

Supported products & hardware

Products
Visible products (420 to 700 nm)
DLP5500 DLP® 0.55 XGA DMD
Near-infrared products (> 700 nm)
DLP650LNIR DLP 0.65 NIR WXGA S450 DMD
≥ 0.47-in array products
DLP550HE 0.55-inch SVGA DLP® digital micromirror device (DMD) DLP550JE 0.55-inch XGA DLP® digital micromirror device (DMD) DLP650LE 0.65-inch WXGA DLP® digital micromirror device (DMD) DLP650TE 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD) DLP651NE 0.65-inch 1080p HSSI DLP® digital micromirror device (DMD)
DMD mounting design

DLPR046 Series 450 DMD Mounting and Electrical Interconnect Information

Supported products & hardware

Supported products & hardware

Products
Visible products (420 to 700 nm)
DLP5500 DLP® 0.55 XGA DMD
Near-infrared products (> 700 nm)
DLP650LNIR DLP 0.65 NIR WXGA S450 DMD
≥ 0.47-in array products
DLP550JE 0.55-inch XGA DLP® digital micromirror device (DMD) DLP650LE 0.65-inch WXGA DLP® digital micromirror device (DMD)
Gerber file

DLP650LNIR Board Design

DLPC114.ZIP (4138 KB)
Optical design

DLPR105 DLP650LNIR Optical Design Files

Supported products & hardware

Supported products & hardware

Products
Near-infrared products (> 700 nm)
DLP650LNIR DLP 0.65 NIR WXGA S450 DMD
Simulation tool

DLPR410-IBIS — DLPR410 IBIS Model

IBIS file for the DLPR410 PROM device which supports the DLPC410, DLP650LNIR, DLP7000, DLP7000UV, DLP9500 and DLP9500UV.
From: Xilinx
Package Pins Download
DLP-S450 (FYL) 149 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos