Datasheet
- DLP Digital Controller for the DLP3000 DMD (Rev. B)
(PDF , 774 KB) 31 Jul 2013 - DLP 0.3 WVGA Chipset Data Sheet (Rev. A)
(PDF , 257 KB) 31 Jul 2013 - DLP® LightCrafter™ USB Connectivity Solutions (Rev. A)
(PDF , 19 KB) 16 Aug 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DLPC300ZVB | ACTIVE | 16.75 | 100u | NFBGA (ZVB) | 176 | 10 | 212 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DLP3000 | DLP 0.3 WVGA DMD | DLP® TECHNOLOGY - 0.3 WVGA CHIPSET |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 774 | 31 Jul 2013 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DLPC300 IBIS Files | IBIS Model | IBS | 533 KB | 19 Jul 2013 | 243 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DLP® LightCrafter™ | DLPLIGHTCRAFTER | Development Kits |
Software (1)
| Name | Part# | Type |
|---|---|---|
| DLPC300 Configuration and Support Firmware | DLPR300 | Application Software & Frameworks |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| DLP 0.3 WVGA Chipset Reference Design | DLP3000-C300REF | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with Light Commander
Learn step-by-step how to get started using LightCommander. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |

Cart 