DLPC3479
- Display and light controller for DLP4710LC (0.47 full HD) DMD
- Light control features:
- Pattern display optimized for machine vision and digital exposure
- Flexible internal (1D) and external (2D) pattern streaming modes
- Programmable exposure times
- High speed pattern rates up to 1440 Hz (1-bit) and 180 Hz (8-bit)
- Programmable 2D static patterns
- Internal pattern streaming mode enables simplified system design
- Eliminates the need for video interface
- Store > 1000 patterns in the flash memory
- Flexible trigger signals for camera or sensor synchronization
- One configurable input trigger
- Two configurable output triggers
- Display features
- Supports input image sizes up to 1080p
- Input frame rates up to 120 Hz (60 Hz at 1080p resolution)
- 24-bit, input pixel interface support:
- Parallel or BT656, interface protocols
- Pixel clock up to 155 MHz
- Image processing - IntelliBright™ algorithms, image resizing, 1D keystone, programmable degamma
- System features:
- I2C control of device configuration
- Programmable splash screens
- Programmable LED current control
- Auto DMD parking at power down
The DLPC3479 display and light controller, part of the DLP4710LC (.47 1080p) chipset, supports reliable operation of the DLP4710LC digital micromirror device (DMD) for video display and light control applications. The DLPC3479 controller provides a convenient interface between system electronics and the DMD to display video and steer light patterns with high speed, precision, and efficiency.
Visit the TI DLP Light Control page, and view the programmers guide to learn how to get started.
The chipsets include established resources to help the user accelerate the design cycle, which includeproduction ready optical modules, optical module manufacturers, and design houses.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLPC3479 Display and Light Controller datasheet (Rev. C) | PDF | HTML | 24 Aug 2021 |
User guide | DLPC3479 Software Programmer's Guide (Rev. B) | PDF | HTML | 23 Jan 2024 | |
Application brief | Highly Scalable TI DLP Technology for 3D Machine Vision | PDF | HTML | 06 Jul 2021 | |
User guide | DLPC34xx Controller API User's Guide | 30 Jul 2019 | ||
EVM User's guide | DLP4710EVM-LC Light Control EVM (Rev. A) | 09 Jul 2019 | ||
White paper | High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A) | 25 Sep 2018 | ||
Technical article | Capture, imagine, create: Enabling highly-accurate desktop 3D printing and portabl | PDF | HTML | 10 Jul 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP4710EVM-LC — DLP® 4710 Light control evaluation module
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLPC-API — DLP® Controller API
DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector
DLP-PICO-HARDWARE-DIAGNOSTIC-TOOL — DLP Pico Hardware Diagnostic Tool
Supported products & hardware
Products
≤ 0.47-in array pico products
Visible products (420 to 700 nm)
TIDA-080005 — Full high-resolution DLP® sub-system reference design for high-speed desktop 3D printing
Package | Pins | Download |
---|---|---|
NFBGA (ZEZ) | 201 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.