Datasheet
- DM3730, DM3725 Digital Media Processors (Rev. D)
(PDF , 3293 KB) 11 Apr 2011 - DM3730, DM3725 Digital Media Processors Silicon Errata (Revs 1.2, 1.1 & 1.0) (Rev. E)
(PDF , 1004 KB) 17 Jan 2012 - AM/DM37x Multimedia Device Technical Reference Manual (Silicon Revision 1.x) (Rev. R)
(PDF , 29651 KB) 10 Sep 2012 - AM/DM37x Overview
(HTM , 8 KB) 03 Jun 2010 - View All Technical Documents
| Disclaimer OMAP processor-based development boards and support are available via the open-source community at BeagleBoard.org and PandaBoard.org. For support of the OMAP3530, OMAP3525, DM3725 and DM3730 parts, contact one of TI’s authorized TI Design Network members. TI encourages customers to consider the latest-generation OMAP™ 4 processors for new designs. These products are intended for high-volume OEMs and ODMs. For low-cost embedded applications, TI offers the Sitara ARM® Cortex™-A8 and ARM9™ processors. |
Software & Tools
Models (6)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| AM/DM37x CBC BSDL Model (Rev. B) | BSDL Model | ZIP | 8 KB | 22 Oct 2010 | 1,728 views |
| AM/DM37x CUS BSDL Model | BSDL Model | ZIP | 10 KB | 04 Jun 2010 | 1,687 views |
| AM/DM37x CBP BSDL Model | BSDL Model | ZIP | 9 KB | 04 Jun 2010 | 1,533 views |
| AM/DM37x CUS IBIS Model | IBIS Model | ZIP | 4255 KB | 04 Jun 2010 | 453 views |
| AM/DM37x CBC IBIS Model | IBIS Model | ZIP | 4410 KB | 04 Jun 2010 | 505 views |
| AM/DM37x CBP IBIS Model | IBIS Model | ZIP | 4408 KB | 04 Jun 2010 | 431 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| AM/DM37x Evaluation Module | TMDSEVM3730 | Evaluation Modules & Boards |
Software (4)
| Name | Part# | Type |
|---|---|---|
| SYS/BIOS Real-Time Kernel | SYSBIOS | Operating Systems (OS/RTOS) |
| Android Development Kit for DM37x DaVinci Video Processors | ANDROIDSDK-DM37X | Software Development Kits (SDK) |
| Linux Digital Video Software Development Kit (DVSDK) for DM3730/3725 Digital Media Processors | LINUXDVSDK-DM37X | Software Development Kits (SDK) |
| Windows® Embedded Compact and CE Software Development Kit (SDK) for Cortex™-A8-based Processors | WINCESDK-A8 | Software Development Kits (SDK) |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Pin Mux Utility for ARM(R) Microprocessors | PINMUXTOOL | Calculation Tools |
| FlashTool for AM35x, AM37x, DM37x and OMAP35x Devices | FLASHTOOL | Flash Programming Tools |
| XDS560 High Performance Debug Probe | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
TI Design Network (7)
Showing 7 of 74 Software and Tools | View all
| Name | Company | Headquarters Location | Type |
|---|---|---|---|
| Flashboard 2 | Precision Technology, Inc. | United States | Development Kits |
| BeagleBoard-xM | BeagleBoard.org | United States | Evaluation Modules & Boards |
| INTEGRITY | Green Hills Software | United States | Operating Systems (OS/RTOS) |
| Nucleus® | Mentor Graphics Corporation | United States | Operating Systems (OS/RTOS) |
| QNX Neutrino RTOS | QNX Software Systems | Canada | Operating Systems (OS/RTOS) |
| RidgeRun EVM Licensed Linux SDK | RidgeRun, LLC | United States | Operating Systems (OS/RTOS) |
| LinuxLink - Embedded Linux Solution | Timesys | United States | Operating Systems (OS/RTOS) |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DM3725CBC | ACTIVE | 0 to 90 | 22.65 | 1ku | POP-FCBGA (CBC) | 515 | View | 119 | 101 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | DM3725CBC100 | ACTIVE | 0 to 90 | 27.20 | 1ku | POP-FCBGA (CBC) | 515 | View | 119 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DM3725CBCA | ACTIVE | -40 to 105 | 27.20 | 1ku | POP-FCBGA (CBC) | 515 | View | 119 | 119 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DM3725CBP | ACTIVE | 0 to 90 | 22.65 | 1ku | POP-FCBGA (CBP) | 515 | View | 168 | 286 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DM3725CBP100 | ACTIVE | 0 to 90 | 27.20 | 1ku | POP-FCBGA (CBP) | 515 | View | 168 | 322 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DM3725CBPA | ACTIVE | -40 to 105 | 27.20 | 1ku | POP-FCBGA (CBP) | 515 | View | 168 | 12 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DM3725CBPD100 | ACTIVE | -40 to 90 | 29.90 | 1ku | POP-FCBGA (CBP) | 515 | View | 168 | 436 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DM3725CUS | ACTIVE | 0 to 90 | 22.65 | 1ku | FCBGA (CUS) | 423 | View | 90 | 37 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DM3725CUS100 | ACTIVE | 0 to 90 | 27.20 | 1ku | FCBGA (CUS) | 423 | View | 90 | 95 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DM3725CUSA | ACTIVE | -40 to 105 | 27.20 | 1ku | FCBGA (CUS) | 423 | View | 90 | 93 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DM3725CUSD100 | ACTIVE | -40 to 90 | 29.90 | 1ku | FCBGA (CUS) | 423 | View | 90 | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3293 | 11 Apr 2011 |
Application Notes (13)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 535 | 06 Oct 2011 | 2,951 | |||
| 739 | 15 Jun 2011 | 1,163 | |||
| 1985 | 23 Jun 2010 | 5,120 | |||
| 1210 | 23 Jun 2010 | 1,081 | |||
| Multiple Files | 07 Jun 2010 | 867 | |||
| 19 | 03 Jun 2010 | 862 | |||
| 19 | 03 Jun 2010 | 887 | |||
| 19 | 03 Jun 2010 | 962 | |||
| 19 | 03 Jun 2010 | 856 | |||
| 19 | 03 Jun 2010 | 1,704 | |||
| 19 | 03 Jun 2010 | 1,004 | |||
| 19 | 03 Jun 2010 | 930 | |||
| 19 | 03 Jun 2010 | 1,104 |
User Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 262 | 10 Sep 2012 | 1,361 | ||
| 29651 | 10 Sep 2012 | 4,712 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 4641 | 12 Apr 2013 | 6,344 | ||
| 6983 | 16 Aug 2011 | 915 | ||
| 278 | 26 May 2011 | 1,296 |
White Papers (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2059 | 30 May 2012 | 3,503 | ||
| 667 | 05 Mar 2012 | 1,563 | ||
| 330 | 19 May 2011 | 2,529 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 199 | 05 Jun 2012 | 680 | ||
| MP4 | 12827 | 04 Jun 2010 | 220 | |
| WMV | 17188 | 04 Jun 2010 | 188 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
DM385 IPNC RDK Out of Box Demo
This training is about the DM385 IPNC RDK Out of Box Demo. |
On-Line Training | On Demand |
|
Using Linux GDB debugger on our OMAP/DaVinci platforms
Join this session to step through lab instructions detailing how to use Linux GDB debugger. |
On-Line Training | On Demand |
|
Virtual Conference: ARM® core based solutions from Texas Instruments
In this Virtual Conference TI provides details about its ARM-based processors, Microcontrollers and SoCs products. |
Webcasts | Fri, 01 Nov 2013 - Wed, 01 Jan 2020 |
|
Fundamentals of DSPs: Part 2 - A Filter Application
Join this session to learn more about DSP Fundamentals and more about filters. |
On-Line Training | On Demand |
|
The Ins and Outs of the TI’s Video Interfaces
TI has several embedded-processing solutions tailored for digital video applications. |
On-Line Training | On Demand |

Cart 