DAC38RF85 (ACTIVE)

14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)

14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) - DAC38RF85
 

Description

The DAC38RFxx is a family of high-performance, dual/single-channel, 14-bit, 9-GSPS, RF-sampling digital-to-analog converters (DACs) that are capable of synthesizing wideband signals from 0 to 4.5 GHz. A high dynamic range allows the DAC38RFxx family to generate signals for a wide range of applications including 3G/4G signals for wireless base-stations and radar.

The devices feature a low-power JESD204B Interface with up to 8 lanes with a maximum bit rate of 12.5 Gbps allowing an input data rate of 1.25 GSPS complex per channel. The DAC38RFxx provides two digital up-converters per channel, with multiple options for interpolation rates. A digital quadrature modulator with independent, frequency flexible NCOs are available to support multi-band operation. An optional low-jitter PLL/VCO simplifies the DAC sampling clock generation by allowing use of a lower frequency reference clock.

Features

  • 14-Bit Resolution
  • Maximum DAC Sample Rate: 9 GSPS
  • Key Specifications:
    • RF Full-Scale Output Power at 2.1 GHz:
      • DAC38RF80/90/84: 0 dBm
      • DAC38RF83/93/85: 3 dBm (with 2:1 balun)
    • Spectral Performance(on-chip PLL, DIFF):
      • fDAC = 5898.24 MSPS, fOUT = 2.14 GHz
        • WCDMA ACLR: 75 dBc
        • WCDMA alt-ACLR: 77 dBc
      • fDAC = 8847.36 MSPS, fOUT = 3.7 GHz
        • 20 MHz LTE ACLR: 63 dBc
      • fDAC = 9 GSPS, fOUT = 1.8 GHz
        • IMD3 = 70 dBc (–6 dBFS, 10-MHz tone spacing)
        • NSD = –157 dBc/Hz
  • Dual-Band Digital Up-converter per DAC
    • 6, 8, 10, 12, 16, 18, 20 or 24x Interpolation
    • 4 Independent NCOs With 48-Bit Resolution
  • JESD204B Interface, Subclass 1
    • Support for Multichip Synchronization
    • Maximum Lane Rate: 12.5 Gbps
  • Single-Ended Output With Integrated Balun (DAC38RF80/90/84) Covering 700 MHz to 3800 MHz
  • Internal PLL and VCO With Bypass
    • fC(VCO) = 5.9 or 8.9 GHz
  • Power Dissipation: 1.4 to 2.2 W/ch
  • Power Supplies: –1.8 V, 1 V, 1.8 V
  • Package: 10 x 10 mm BGA, 0.8 mm Pitch, 144-Balls

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in High Speed DACs (>10MSPS)

 
Internal PLL
Resolution (Bits)
Sample / Update Rate (MSPS)
DAC Channels
Interface
SFDR (dB)
Supply Voltage(s) (V)
Power Consumption (Typ) (mW)
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Rating
Interpolation
Output Power (dBm)
Architecture
Output Range Max. (mA)
Output Range Min. (mA)
Output Type
Reference: Type
DAC38RF85 DAC38RF80 DAC38RF82 DAC38RF83 DAC38RF84 DAC38RF86 DAC38RF87 DAC38RF89 DAC38RF90 DAC38RF93 DAC38RF96 DAC38RF97
6, 9 GHz    6, 9 GHz    6, 9 GHz    6, 9 GHz    6, 9 GHz    9 GHz GSM    6 GHz GSM    5, 7.5 GHz    6, 9 GHz    6, 9 GHz    9 GHz GSM    6 GHz GSM   
14    14    14    14    14    14    14    14    14    14    14    14   
9000    9000    9000    9000    9000    9000    6200    8400    9000    9000    9000    6200   
1    2    2    2    1    2    2    2    2    2    2    2   
JESD204B    JESD204B    JESD204B    JESD204B    JESD204B    JESD204B    JESD204B    JESD204B    JESD204B    JESD204B    JESD204B    JESD204B   
72    72    72    72    72    72    72    72    72    72    72    72   
-1.8, 1.0, 1.8    -1.8, 1.0, 1.8    -1.8, 1.0, 1.8    -1.8 , 1.0, 1.8    -1.8, 1.0, 1.8    -1.8, 1.0, 1.8    -1.8, 1.0, 1.8    -1.8, 1.0, 1.8    -1.8, 1.0, 1.8    -1.8, 1.0, 1.8    -1.8, 1.0, 1.8    -1.8, 1.0, 1.8   
2195    3800    3800    3800    2195    3800    3800    3800    3800    3800    3800    3800   
-40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85   
FCBGA    FCBGA    FCBGA    FCBGA    FCBGA    FCBGA    FCBGA    FCBGA    FCBGA    FCBGA    FCBGA    FCBGA   
See datasheet (FCBGA)    See datasheet (FCBGA)    See datasheet (FCBGA)    See datasheet (FCBGA)    See datasheet (FCBGA)    See datasheet (FCBGA)    See datasheet (FCBGA)    See datasheet (FCBGA)    See datasheet (FCBGA)    See datasheet (FCBGA)    See datasheet (FCBGA)    See datasheet (FCBGA)   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
6x
8x
10x
12x
16x
18x
20x
24x   
6x
8x
10x
12x
16x
18x
20x
24x   
1x
2x
4x
6x
8x
10x
12x
16x
18x
20x
24x   
6x
8x
10x
12x
16x
18x
20x
24x   
6x
8x
10x
12x
16x
18x
20x
24x   
6x
8x
10x
12x
16x
18x
20x
24x   
6x
8x
10x
12x
16x
18x
20x
24x   
1x
2x
4x
6x
8x
10x
12x
16x
18x
20x
24x   
12x
16x
18x
20x
24x   
12x
16x
18x
20x
24x   
12x
16x
18x
20x
24x   
12x
16x
18x
20x
24x   
3    0    3    3    0    0    0    3    0    3    0    0   
Current Source    Current Source    Current Source    Current Source    Current Source    Current Source    Current Source    Current Source    Current Source    Current Source    Current Source    Current Source   
40      40    40          40      40       
10      10    10          10      10       
Differential    Single Ended with Integrated Balun    Differential    Differential    Single Ended with Integrated Balun    Single Ended with Integrated Balun    Single Ended with Integrated Balun    Differential    Single Ended with Integrated Balun    Differential    Single Ended with Integrated Balun    Single Ended with Integrated Balun   
Int
Ext   
Int
Ext   
Int
Ext   
Int
Ext   
Int
Ext   
Int
Ext   
Int
Ext   
Int
Ext   
Int
Ext   
Int
Ext   
Int
Ext   
Int
Ext