OPA4134 SoundPlus™ High Performance Audio Operational Amplifiers | TI.com

OPA4134 (ACTIVE)

SoundPlus™ High Performance Audio Operational Amplifiers

 

Special Note

For newer devices, see OPA1644 or OPA1654.

Description

The OPA134 series are ultra-low distortion, low-noise operational amplifiers fully specified for audio applications. A true FET input stage is incorporated to provide superior sound quality and speed for exceptional audio performance. This, in combination with high output drive capability and excellent DC performance, allows for use in a wide variety of demanding applications. In addition, the OPA134 has a wide output swing, to within 1 V of the rails, allowing increased headroom and making it ideal for use in any audio circuit.

The OPA134 SoundPlus™ audio operational amplifiers are easy to use and free from phase-inversion and the overload problems often found in common FET-input operational amplifiers. They can be operated from ±2.5-V to ±18-V power supplies. Input cascode circuitry provides excellent common-mode rejection and maintains low input bias current over its wide input voltage range, minimizing distortion. OPA134 series operational amplifiers are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions, including high load capacitance. The dual and quad versions feature completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

Single and dual versions are available in 8-pin DIP and SO-8 surface-mount packages in standard configurations. The quad is available in 14-pin DIP and SO-14 surface mount packages. All are specified for –40°C to 85°C operation. A SPICE macromodel is available for design analysis.

Features

  • Superior Sound Quality
  • Ultra Low Distortion: 0.00008%
  • Low Noise: 8 nV/√Hz
  • True FET-Input: IB = 5pA
  • High Speed:
    • Slew Rate: 20 V/µs
    • Bandwidth: 8 MHz
  • High Open-Loop Gain: 120 dB (600 Ω)
  • Wide Supply Range: ±2.5 V to ±18 V
  • Single, Dual, and Quad Versions

View more

Parametrics Compare all products in Audio op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Features
THD + N @ 1 kHz (Typ) (%)
Rating
Operating temperature range (C)
Package Group
Output current (Typ) (mA)
Package size: mm2:W x L (PKG)
Architecture
CMRR (Typ) (dB)
Input bias current (Max) (pA)
OPA1644 OPA1654 OPA1664
4     4     4    
5     4.5     3    
36     36     36    
11     18     22    
20     10     17    
In to V-
Out    
Out     Out    
3.5     1.5     1.5    
1.8     2     1.5    
5.1     4.5     3.3    
Burr-Brown™ Audio
Premium Sound    
Burr-Brown™ Audio     Burr-Brown™ Audio    
0.00005     0.00005     0.00006    
Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85    
SOIC | 14
TSSOP | 14    
SOIC | 14
TSSOP | 14    
SOIC | 14
TSSOP | 14    
30     50     40    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
FET     FET     Bipolar    
126     110     100    
20     100     1200000    

Design tool

Design with OPA4134

Filter Type
 Lowpass
 Highpass
 Bandpass
 Bandstop
 
Cutoff Frequency  Hz
Gain  dB
Filter Response
Filter Order