Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 60 Power stage supply (min) (V) 20 Load (min) (Ω) 4 Output power (W) 50 SNR (dB) 112 THD + N at 1 kHz (%) 0.06 Iq (typ) (mA) 24 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 20 Analog supply voltage (max) (V) 66 PSRR (dB) 125 Operating temperature range (°C) 0 to 70
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 60 Power stage supply (min) (V) 20 Load (min) (Ω) 4 Output power (W) 50 SNR (dB) 112 THD + N at 1 kHz (%) 0.06 Iq (typ) (mA) 24 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 20 Analog supply voltage (max) (V) 66 PSRR (dB) 125 Operating temperature range (°C) 0 to 70
TO-220 (NDL) 15 191.6915 mm² 20.02 x 9.575
  • SPiKe Protection
  • Minimal Amount of External Components Necessary
  • Quiet Fade-In/Out Mute Mode
  • Non-Isolated 15-Lead TO-220 Package
  • Wide Supply Range 20V - 78V

Key Specifications

  • THD+N at 1kHz at 2 x 30W Continuous Average Output Power Into 8Ω 0.1% (Max)
  • THD+N at 1kHz at Continuous Average Output Power of 2 x 30W Into 8Ω 0.009% (Typ)

All trademarks are the property of their respective owners.

  • SPiKe Protection
  • Minimal Amount of External Components Necessary
  • Quiet Fade-In/Out Mute Mode
  • Non-Isolated 15-Lead TO-220 Package
  • Wide Supply Range 20V - 78V

Key Specifications

  • THD+N at 1kHz at 2 x 30W Continuous Average Output Power Into 8Ω 0.1% (Max)
  • THD+N at 1kHz at Continuous Average Output Power of 2 x 30W Into 8Ω 0.009% (Typ)

All trademarks are the property of their respective owners.

The LM4766 is a stereo audio amplifier capable of delivering typically 40W per channel with the non-isolated "NDL" package and 30W per channel with the isolated "NDB" package of continuous average output power into an 8Ω load with less than 0.1% (THD+N).

The performance of the LM4766, utilizing its Self Peak Instantaneous Temperature (°Ke) (SPiKe) Protection Circuitry, places it in a class above discrete and hybrid amplifiers by providing an inherently, dynamically protected Safe Operating Area (SOA). SPiKe Protection means that these parts are safeguarded at the output against overvoltage, undervoltage, overloads, including thermal runaway and instantaneous temperature peaks.

Each amplifier within the LM4766 has an independent smooth transition fade-in/out mute that minimizes output pops. The IC's extremely low noise floor at 2µV and its extremely low THD+N value of 0.06% at the rated power make the LM4766 optimum for high-end stereo TVs or minicomponent systems.

The LM4766 is a stereo audio amplifier capable of delivering typically 40W per channel with the non-isolated "NDL" package and 30W per channel with the isolated "NDB" package of continuous average output power into an 8Ω load with less than 0.1% (THD+N).

The performance of the LM4766, utilizing its Self Peak Instantaneous Temperature (°Ke) (SPiKe) Protection Circuitry, places it in a class above discrete and hybrid amplifiers by providing an inherently, dynamically protected Safe Operating Area (SOA). SPiKe Protection means that these parts are safeguarded at the output against overvoltage, undervoltage, overloads, including thermal runaway and instantaneous temperature peaks.

Each amplifier within the LM4766 has an independent smooth transition fade-in/out mute that minimizes output pops. The IC's extremely low noise floor at 2µV and its extremely low THD+N value of 0.06% at the rated power make the LM4766 optimum for high-end stereo TVs or minicomponent systems.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPA3116D2 ACTIVE 50-W stereo, 100-W mono, 4.5- to 26-V supply, analog input Class-D audio amplifier w/ SpeakerGuard™ This product is a higher power 50-W stereo analog-input class D amplifier

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM4766 Overture Audio Pwr Amp Series Dual 40W Audio Pwr Amp w/ Mute datasheet (Rev. F) 21 Mar 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM4766 TINA-TI Reference Design

SNAM060.TSC (899 KB) - TINA-TI Reference Design
Simulation model

LM4766 TINA-TI Spice Model

SNAM059.ZIP (22 KB) - TINA-TI Spice Model
Simulation model

LM4766 Unencrypted PSpice Model Package (Rev. A)

SNAM061A.ZIP (25 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TO-220 (NDL) 15 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos