Datasheet
- DP83640 Precision PHYTER - IEEE® 1588 Precision Time Protocol Transceiver (Rev. E)
(PDF , 1341 KB) 15 Apr 2013 - View All Technical Documents
Device Uses
- Factory Automation
- Ethernet/IP
- CIP Sync
- Test and Measurement
- LXI Standard
- Telecom
- Basestation
- Real Time Networking
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DP83640TVV | ACTIVE | -40 to 85 | 4.98 | 1ku | LQFP (PT) | 48 | View | 250 | >5K | 1k quantity lead time: In stock | | DP83640TVV/NOPB | ACTIVE | -40 to 85 | 4.98 | 1ku | LQFP (PT) | 48 | View | 250 | >5K | 1k quantity lead time: In stock | Not Available | | DP83640TVVX/NOPB | ACTIVE | -40 to 85 | 4.98 | 1ku | LQFP (PT) | 48 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DP83848I | PHYTER Industrial Temperature Single Port 10/100 Mb/s Ethernet Physical Layer Transceiver | Ethernet - PHY | Single Port Industrial Temp Ethernet PHY |
| DP83849I | PHYTER DUAL Ind Temp with Flexible Port Switching Dual Port 10/100 Mb/s Eth Phys Layer Transceiver | Ethernet - PHY | Dual Port Industrial Temp Ethernet PHY |
| DP83865 | Gig PHYTER V 10/100/1000 Ethernet Physical Layer | Ethernet - PHY | 10/100/1000 Gig Phyter |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1341 | 15 Apr 2013 |
Application Notes (12)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 289 | 26 Apr 2013 | 4,603 | |||
| 79 | 26 Apr 2013 | 1,309 | |||
| 126 | 26 Apr 2013 | 982 | |||
| 757 | 26 Apr 2013 | 1,142 | |||
| 63 | 26 Apr 2013 | 1,009 | |||
| 60 | 26 Apr 2013 | 931 | |||
| 35 | 26 Apr 2013 | 1,044 | |||
| 87 | 26 Apr 2013 | 1,369 | |||
| 70 | 26 Apr 2013 | 1,047 | |||
| 98 | 26 Apr 2013 | 1,936 | |||
| 209 | 26 Apr 2013 | 1,133 | |||
| 609 | 26 Apr 2013 | 2,286 |
Selection & Solution Guides (2)
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2432 | 31 Jan 2013 | 1,635 | ||
| 2114 | 04 Jan 2013 | 216 | ||
| ZIP | 4353 | 26 Jan 2012 | 556 |
External Articles (1)
| Title | Date |
|---|---|
| IEEE 1588 and the need for Ethernet Clock Synchronization | 24 Jan 2012 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DP83640T Evaluation Demo Board | DP83640T-EVK | Evaluation Modules & Boards |
Software (5)
| Name | Part# | Type |
|---|---|---|
| DP83640 Software Design Guide and C Software Reference Library | DP83640SW-LIB | Application Software & Frameworks |
| PHYTER® Ethernet Integrity Utility | PHYTERA-ETHERNETINTEGRITY-SW | Software |
|
DP83640 Orcad Symbol (ZIP 1 KB ) 337 views, 08 Mar 2012 |
||
|
Software Design Guide and C Software Reference Library (ZIP 4500 KB ) 451 views, 02 Mar 2012 |
||
|
Logic Vision Software Boundary Scan Cell (ZIP 0 KB ) 449 views, 28 Feb 2012 |
||
Reference Designs (3)
| Description | Part # | Company |
|---|---|---|
| Cyclone III-based MercuryCode | CYCLONE-3-MERCURYCODE-REF | Texas Instruments |
| ISM Networking FMC Module | ISM-NETWORKING-FMC-REF | Texas Instruments |
| Motionfire Motor Control Reference Design (FireDriver Module) | MOTIONFIRE-MOTORCONTROL-REF | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 