Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DP83848CVV/NOPB | ACTIVE | 0 to 70 | 2.38 | 1ku | LQFP (PT) | 48 | View | 250 | >5K | 1k quantity lead time: In stock | Not Available | | DP83848CVVX/NOPB | ACTIVE | 0 to 70 | 2.38 | 1ku | LQFP (PT) | 48 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DP83848I | PHYTER Industrial Temperature Single Port 10/100 Mb/s Ethernet Physical Layer Transceiver | Ethernet - PHY | Industrial Temperature Grade, -40 To +85 Deg C |
| DP83848YB | PHYTER Extreme Temperature Single Port 10/100 Mb/s Ethernet Physical Layer Transceiver | Ethernet - PHY | Extended Temperature Grade, -40 To +125 Deg C |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 706 | 08 May 2008 |
Application Notes (16)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 289 | 26 Apr 2013 | 4,603 | |||
| 79 | 26 Apr 2013 | 1,309 | |||
| 126 | 26 Apr 2013 | 982 | |||
| 178 | 26 Apr 2013 | 653 | |||
| 41 | 26 Apr 2013 | 556 | |||
| 38 | 26 Apr 2013 | 926 | |||
| 70 | 26 Apr 2013 | 1,047 | |||
| 158 | 26 Apr 2013 | 853 | |||
| 160 | 26 Apr 2013 | 477 | |||
| 164 | 26 Apr 2013 | 869 | |||
| 249 | 26 Apr 2013 | 2,743 | |||
| 262 | 26 Apr 2013 | 585 | |||
| 301 | 26 Apr 2013 | 1,131 | |||
| 116 | 26 Apr 2013 | 593 | |||
| 168 | 26 Apr 2013 | 3,514 | |||
| 740 | 15 May 2012 | 1,254 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 11321 | 26 Apr 2013 | 1,102 | |||
| 29 | 24 Feb 2012 | 1,503 | |||
| 126 | 24 Feb 2012 | 1,536 |
Selection & Solution Guides (2)
More Literature (6)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2432 | 31 Jan 2013 | 1,635 | ||
| ZIP | 132 | 24 Feb 2012 | 541 | |
| ZIP | 157 | 24 Feb 2012 | 380 | |
| ZIP | 167 | 24 Feb 2012 | 375 | |
| 59 | 24 Feb 2012 | 367 | ||
| 116 | 24 Feb 2012 | 601 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DP83848C IBIS Model | IBIS Model | ZIP | 14 KB | 16 Jan 2012 | 232 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| PHYTER® Commercial Temperature Single Port 10 100 Mbs Ethernet Physical Layer Transceiver | DP83848C-POE-EK | Evaluation Modules & Boards |
Software (2)
| Name | Part# | Type |
|---|---|---|
| PHYTER® Ethernet Integrity Utility | PHYTERA-ETHERNETINTEGRITY-SW | Software |
|
DP83848 MAU Layout (ZIP 702 KB ) 623 views, 24 Feb 2012 |
||
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Spartan-6 LX16 Eval Kit | SPARTAN-6LX16-REF | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart
