DP83848I
(ACTIVE) PHYTER Industrial Temperature Single Port 10/100 Mb/s Ethernet Physical Layer Transceiver

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
DP83848IVV/NOPB ACTIVE -40 to 85 2.20 | 1ku LQFP (PT) | 48 View 250 >5K 1k quantity lead time: In stock
Not Available
DP83848IVVX/NOPB ACTIVE -40 to 85 2.20 | 1ku LQFP (PT) | 48 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
DP83848C   PHYTER Commercial Temperature Single Port 10/100 Mb/s Ethernet Physical Layer Transceiver   Ethernet - PHY    Commercial Temperature Grade, 0 To 70 Deg C  
DP83848YB   PHYTER Extreme Temperature Single Port 10/100 Mb/s Ethernet Physical Layer Transceiver   Ethernet - PHY    Extended Temperature Grade, -40 To +125 Deg C  
DP83865   Gig PHYTER V 10/100/1000 Ethernet Physical Layer   Ethernet - PHY    10/100/1000 Gig Phyter  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 782 08 May 2008

Application Notes (16)

Title Abstract Type Size (KB) Date Views
PDF 289 26 Apr 2013 2,786
PDF 79 26 Apr 2013 1,113
PDF 126 26 Apr 2013 1,179
PDF 178 26 Apr 2013 789
PDF 41 26 Apr 2013 866
PDF 38 26 Apr 2013 1,767
PDF 70 26 Apr 2013 2,252
PDF 145 26 Apr 2013 953
PDF 160 26 Apr 2013 858
PDF 164 26 Apr 2013 852
PDF 249 26 Apr 2013 1,335
PDF 262 26 Apr 2013 1,119
PDF 301 26 Apr 2013 869
PDF 116 26 Apr 2013 919
PDF 168 26 Apr 2013 2,035
PDF 740 15 May 2012 1,008

User Guides (3)

Title Abstract Type Size (KB) Date Views
PDF 11321 26 Apr 2013 1,385
PDF 29 24 Feb 2012 1,700
PDF 126 24 Feb 2012 1,688

Selection & Solution Guides (4)

Title Type Size (KB) Date Views
PDF 6259 11 Jul 2013 20,277
PDF 3889 17 May 2013 2,536
PDF 4204 02 May 2012 3,861
PDF 4037 26 Oct 2012 26,719

More Literature (6)

Title Type Size (KB) Date Views
PDF 483 31 Jan 2013 2,753
ZIP 132 24 Feb 2012 1,055
ZIP 157 24 Feb 2012 909
ZIP 167 24 Feb 2012 912
PDF 59 24 Feb 2012 925
PDF 116 24 Feb 2012 1,203

Tools & Software

Design Kits & Evaluation Modules (2)

Software (3)

Name Part# Type
PHYTER® Ethernet Integrity Utility PHYTERA-ETHERNETINTEGRITY-SW Software
Logic Vision Software Boundary Scan Cell 
(ZIP 0 KB )    774 views, 28 Feb 2012  
DP83848 MAU Layout 
(ZIP 702 KB )    814 views, 24 Feb 2012  



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Power over Ethernet
This training provides an introduction to powering your Ethernet connected applications.
On-Line Training   On Demand  
Ethernet Everywhere
This presentation provides an overview of TI’s greatly expanded portfolio of PHYs, MACPHYs
On-Line Training   On Demand  
Hercules How to Tutorial: Ethernet
This video highlights the 10/100 Ethernet module that is integrated into many Hercules Safety MCUs
On-Line Training   On Demand  
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications.
On-Line Training   On Demand  
What is Thunderbolt? and How Power Delivery and Control System is Defined
This presentation provides an overview of Thunderbolt.
On-Line Training   On Demand  
Click Here